|
 |
| Electric Drives and Controls |
| Safety functions |
 |
| Safety functions inside the drive effectively protect people and machines |
 |
Safe Torque Off
(Stop category 0)
Safe drive torque cut off
|
 |
Safe Stop and Safe Drive Interlock
(Stop category 1)
Safely monitored stop, control or drive controlled with safe drive torque cut off
|
 |
Safe Operating Stop
(Stop category 2)
Safely monitored stop with safely monitored standstill at controlled torque
|
|
 |
Safely Limited Speed
If enable signal is given a safely limited speed is monitored in special operating mode
|
 |
Safely Monitored Direction
A safe direction (clockwise, counterclockwise) is also monitored in addition to safe motion
|
 |
Safely limited Position
A safely limited position range is also monitored in addition to safe motion
|
|
 |
Safe Maximum Speed
The maximum speed is safely monitored irrespective of the mode of operation.
|
 |
Safe Door Locking
When all the drives in one protection zone are in safe status, the safety door lock is released
|
 |
Safely Limited Increment
If enable signal is given a safely limited increment is monitored in special operating mode
|
|
 |
Safely Monitored Deceleration
Safely monitored deceleration ramp when stopping
|
 |
Safe Braking And Holding System
The safe braking and holding system controls and monitors two independent brakes
|
 |

Safe Communication
Selection/deselection of safety functions and transfer of process data (e.g. actual position values) via safety bus
|
|
 |

Safe Inputs/Outputs
Dual-channel safety peripherals can be connected to the drive and made available to the controller via the safety bus
|
 |
Safely Limited Position Switch
Monitoring of safe software limit switches
|
 |
|
 |
| according to EN 60204-1 |
|
 |
|
|
|
|