|
| Display | Alphanumeric backlit LCD Temperature compensation of the display Contrast setting Number of lines: 4 Characters per line: 20 Character height: 4.16 mm Display area: 74 x 23 mm |
| Keypad | Film keypad with mechanical pressure point and rounded embossing |
| Number of Keys | 24 total, 2 with LED, plus 6 function keys with integrated LEDs; with removable tabs for individual labeling |
| Memory | battery-buffered with keywords for access privileges |
| Firmware | in Flash: can be loaded via RS232C/V24 interface |
| Interfaces | RS232C/V24 interfaces, 9-pole SubD plug |
| Supply Voltage | 24 V DC voltage, max. ripple 10% Working range: 19.2 V to 30.2 V Current consumption: < 0.3 A Peak current: < 0.5 A |
| Connection Value | ~10W |
| Protection Types and Interference Resistance | Protection type: IP 54 Temperature range: 0°C to 50°C EC guideline: EMV 89/336/EWG |
| Front Panel | anodized aluminum, machined with polyester foil 120 x 168 x 4 mm; reverse side mounting; continuous polyethylene foam seal on reverse side |
| Dimensions | WxDxH: 130 x 190 x 46 mm; plug height incl. cable outlet 60 mm |
| Weight | 853 g |