|
|

|
Electric Drives and Controls - Product Catalog
BOS - Software
|
|
|
Overview
The BOS software is provided on CD, operates on the Windows® operating systems, and is also available as an upgrade.
|
|
|
|
|
BOS 5000
Order Number: 1070 083575
Requirements:
- Windows NT 3.X / NT 4, Windows 2000, Windows XP
- Processor - 486 or higher
- Size of working memory - 64 MB RAM or more
- Free storage capacity on the hard drive - at least 50 MB
Note:

For the operating speed of the BOS 5000 software, the processor performance and the available memory are significant.
Recommendation: Computer with high performance.
BOS 6000
Order Number: 1070 086446
- All data is stored in the database
- Possible to integrate third-party applications
- Quick access
- Testing of data while establishing the connection
- Cyclic testing of data (CRC technology)
Requirements:
- Windows NT SP4, Windows 2000, Windows XP
- 800 MHz or higher processor
- Working memory, min. 128 MB RAM
- Approx. 3 GB hard drive
|
|
|
|
|
|
|
|