image x image x
Image trenn Image trenn  
    image x
image x image ximage x Linear Motion and Assembly TechnologiesPneumaticsService AutomationMobile Hydraulics Bosch Rexroth image x
image x
www.bosch.com
www.boschrexroth.com
Product Catalog
Drive Technology
Automation Systems
Control Components
Safety Technology
Tightening & Press-Fit Systems
Resistance Welding
PSQ 6000
PSI 6000
PST 6000
PSG 6000
Operator Interfaces
BOS - Software
Communication Interfaces
I/O Components
Discrete I/O
Discrete Parallel I/O
Discrete Parallel I/O 2E
DeviceNet I/O
PROFIBUS DP I/O
INTERBUS I/O - Fiber Optic
INTERBUS I/O - Wire
INTERBUS OPC I/O
INTERBUS OPC2 I/O
INTERBUS OPC2 2 I/O
SPECIALS
image x
image x
Search Search   Contact Contact   Addresses Addresses   Sitemap Sitemap   image x image x image x image x
image x
Image Desc
Image Desc

Electric Drives and Controls - Product Catalog

Discrete I/O

Image Desc
Image Desc
Image Desc 24 V Inputs (21x):

24 V DC input signal "1": 24 VDC ± 15%
Input signal "0": - 1 V - 2 V or open
All inputs have an illuminated display.

24 V Outputs (13x):

24 V DC, load according to the specifications on the spec sheet.
For the control of inductive loads, appropriate fault elimination must be carried out. All outputs have an illuminated display.

Order Number: 1070 084002
Image Desc
Image Desc
image x