image x image x
Image trenn Image trenn  
    image x
image x image ximage x Linear Motion and Assembly TechnologiesPneumaticsService AutomationMobile Hydraulics Bosch Rexroth image x
image x
www.bosch.com
www.boschrexroth.com
Product Catalog
Drive Technology
Automation Systems
Control Components
Safety Technology
Tightening & Press-Fit Systems
Resistance Welding
PSQ 6000
PSI 6000
PSI 6100
PSI 6200
PSI 6300
PSI 6500
PST 6000
PSG 6000
Operator Interfaces
BOS - Software
Communication Interfaces
I/O Components
SPECIALS
image x
image x
Search Search   Contact Contact   Addresses Addresses   Sitemap Sitemap   image x image x image x image x
image x
Image Desc
Image Desc

Electric Drives and Controls - Product Catalog

Rexroth PSI 6200 - MF Inverter

Image Desc
Image Desc
Rexroth PSI 6200
Image Desc MF inverter, 9 - 54 kA, water-cooled, 400 - 480 V, 50/60 Hz, preferably to connect 100 kVA - 200 kVA transformers, with integrated control functionality, rated current of 220 A (thermic continuous current), I/O board of choice:
  • parallel
  • Profibus
  • Interbus wire
  • Interbus fiber optic
  • Interbus fiber optic OPC
  • DeviceNet
  • V24
Image Desc
Product Brochure
Rolled Seam Welding Brochure


CharacteristicDescription
Construction Typebuilt-in 3-phase medium-frequency inverter module
Welding Controlintegrated
I/O Interfaceplug-in slot for parallel, serial I/O and fieldbus interface
Quality Moduleplug-in slot prepared
ProtectionIP 20
Ambient Temperaturemax. 55° Celsius
CoolingL1/L2: air max.45° C - W1: water 4 liters/min.; max 30° C
Temperature Monitoringintegrated
Storage Temperature-20° C to 70° C
CorrosionThe ambient air must be free of higher concentrations of acids, bases, corrosive substances, salt and metal vapors
Degree of Humidityhumidity class F according to DIN 40040; 20° C at 90% relative humidity; 40° C at 50% relative humidity (acc. to VDE 0113); condensation of the inverter is unacceptable
Air Pressurewithin range up to 2000 m above sea level
Supply Voltage Connection, grounded TN or TT gridL1/W1: 400V -20% to 480V -10%, 50/60 Hz; L2: 489V -20% to 690V -10%; 50/60Hz
Power Supply: Central Unit; I/O Interface24V=, min. 19V= to max. 30V= acc. to EN 61131-2
Pulse Frequency1kHz
Overvoltage Protectionmetal oxide varistor


CharacteristicPSI 6100 L1/L2PSI 6100 W1PSI 6200 W1PSI 6300 L1/L2PSI 6300 W1PSI 6500 W1
Max. Thermic Continuous Current110A110A220A110A110A660A with cabinet cooling; 330A without cabinet cooling
Max. Output Current400A400A1200A800A800A2400A
Max. Output Current, Transformer-Dependent20kA20kA54kA36kA36kA120kA
Electr. Connection Max.50 mm250 mm2HDFK; max. 95 mm250 mm250 mm2terminal ends, M10 screw connection
Connection Cross-Section35 mm235 mm295 mm235 mm235 mm22 to 4 cables per 120 mm2
Control Cabinet Basic Losses100W69W69W100W69W100W
Max. Cooling Losses; Discharged via External Ventilator360W420W700W360W420W4400W
Cabinet Losses at Max. Performance200W110W210W200W110W850W
Weight21kg25kg56kg21kg25kg70kg, mech. separable
Image Desc Image Desc
Image Desc
image x
image x PSI 6000 Series image x
image x
PSI 6100
PSI 6200
PSI 6300
PSI 6500
image x
image x Information image x
image x
image x image x Product Brochure
(PDF)
image x
image x image x Rolled Seam Welding Brochure (PDF) image x
image x
image x