image x image x
Image trenn Image trenn  
    image x
image x image ximage x Linear Motion and Assembly TechnologiesPneumaticsService AutomationMobile Hydraulics Bosch Rexroth image x
image x
www.bosch.com
www.boschrexroth.com
Product Catalog
Drive Technology
Automation Systems
Control Components
Safety Technology
Tightening & Press-Fit Systems
Resistance Welding
PSQ 6000
PSI 6000
PSI 6100
PSI 6200
PSI 6300
PSI 6500
PST 6000
PSG 6000
Operator Interfaces
BOS - Software
Communication Interfaces
I/O Components
SPECIALS
image x
image x
Search Search   Contact Contact   Addresses Addresses   Sitemap Sitemap   image x image x image x image x
image x
Image Desc
Image Desc

Electric Drives and Controls - Product Catalog

Rexroth PSI 6500 - MF Inverter

Image Desc
Image Desc
Rexroth PSI 6500
Image Desc MF inverter 9 - 120 kA, water-cooled, 400 - 480 V, 50/60 Hz, preferable for the connection of PSG 6000 transformers, with integrated control functionality, rated current up to 660 A (thermic continuous current), I/O board of choice:
  • parallel
  • Profibus
  • Interbus wire
  • Interbus fiber optic
  • Interbus fiber optic OPC
  • DeviceNet
  • V24
  • Master/Slave
Master/Slave Concept

The PSI 6500 inverter can be used for performance improvement in a master/slave setup. Up to 3 devices can then be connected in parallel, by connecting each inverter with one or more identical transformers.

The transformers can then be secondarily powered in parallel with simple symmetry, to achieve triple performance from a single device. The devices are the same from a hardware perspective. The slave or master function is selected and activated using parameters when the connection cable is plugged in.
Image Desc
Product Brochure (PDF)
Master/Slave Concept Brochure (PDF)
Rolled Seam Welding Brochure (PDF)

CharacteristicDescription
Construction Typebuilt-in 3-phase, medium-frequency inverter module
Welding Controlintegrated
I/O Interfaceplug-in slot for parallel and serial I/O, and fieldbus interface
Quality Moduleplug-in slot prepared
ProtectionIP 20
Ambient Temperaturemax. 55° Celsius
CoolingL1/L2: air max.45° C - W1: water 4 liters/min.; max 30° C
Temperature Monitoringintegrated
Storage Temperature-20° C to 70° C
CorrosionThe ambient air must be free of higher concentrations of acids, bases, corrosive substances, salt and metal vapors.
Degree of Humidityhumidity class F acc. to DIN 40040; 20° C at 90% relative humidity; 40° C at 50% relative humidity (acc. to VDE 0113); condensation of the converter is unacceptable.
Air Pressurewithin range up to 2000m above sea level
Supply Voltage Connection, grounded TN or TT gridL1/W1: 400V -20% to 480V -10%, 50/60 Hz; L2: 489V -20% to 690V -10%; 50/60Hz
Supply Voltage: Central Unit; I/O Interface24V=, min. 19V= to max. 30V= acc. to EN 61131-2
Pulse Frequency1kHz
Overvoltage Protectionmetal oxide varistor


CharacteristicPSI 6100 L1/L2PSI 6100 W1PSI 6200 W1PSI 6300 L1/L2PSI 6300 W1PSI 6500 W1
Max. Thermic Continuous Current110A110A220A110A110A660A with cabinet cooling; 330A without cabinet cooling
Max. Output Current400A400A1200A800A800A2400A
Max. Output Current, Transformer-Dependent20kA20kA54kA36kA36kA120kA
Electr. Connection Max.50 mm250 mm2HDFK; max. 95 mm250 mm250 mm2terminal ends, M10 screw connection
Connection Cross-Section35 mm235 mm295 mm235 mm235 mm22 to 4 cables per 120 mm2
Control Cabinet Basic Losses100W69W69W100W69W100W
Max. Cooling Losses; Discharged via External Ventilator360W420W700W360W420W4400W
Cabinet Losses at Max. Performance200W110W210W200W110W850W
Weight21kg25kg56kg21kg25kg70kg, mech. separable
Image Desc Image Desc
Image Desc
image x
image x PSI 6000 Series image x
image x
PSI 6100
PSI 6200
PSI 6300
PSI 6500
image x
image x Information image x
image x
image x image x Product Brochure
(PDF)
image x
image x image x Master/Slave Concept
Brochure (PDF)
image x
image x image x Rolled Seam Welding
Brochure (PDF)
image x
image x
image x