image x image x
Image trenn Image trenn  
    image x
image x image ximage x Linear Motion and Assembly TechnologiesPneumaticsService AutomationMobile Hydraulics Bosch Rexroth image x
image x
www.bosch.com
www.boschrexroth.com
Product Catalog
Drive Technology
Automation Systems
Control Components
Safety Technology
Tightening & Press-Fit Systems
Resistance Welding
PSQ 6000
PSI 6000
PST 6000
PSG 6000
Operator Interfaces
BOS - Software
Communication Interfaces
I/O Components
SPECIALS
image x
image x
Search Search   Contact Contact   Addresses Addresses   Sitemap Sitemap   image x image x image x image x
image x

Electric Drives and Controls - Product Catalog

Rexroth PST 6000 - AC-Based Medium Frequency Weld Control

Rexroth PST 6100
Rexroth PST 6100
Integrated 100kVA Power Supply
Rexroth PST 6250
Rexroth PST 6250
Integrated 250kVA Power Supply
  • Connection voltage: 400V to 600V, 50/60Hz.
  • Max. ambient temperature for cooling elements: 45°C.
Distinctive characteristic:
Mechanically interchangeable with MF inverter type PSI 6100 / PSI 6300


Technical Data:

Characteristic  Description 
Construction Type  2-phase thyristor power section as integrated model 
Welding Control  integrated 
I/O Interface  plug-in slot for parallel, serial I/O and fieldbus interface 
Quality Module  plug-in slot prepared 
Protection  IP20 
Ambient Temperature max. 55° C 
Cooling air, max. 45° C 
Temperature Monitoring integrated 
Storage Temperature -20° C to 70° C 
Corrosion The ambient air must be free of higher concentrations of acids, bases, corrosive substances, salt and metal vapors. 
Degree of Humidity humidity class F acc. to DIN 40040; 20° C at 90% relative humidity; 40° C at 50% relative humidity (acc. to VDE 0113); condensation of the thyristor power sections is unacceptable. 
Air Pressure within range of up to 2000m above sea level 
Supply Voltage Connection, Grounded TN or TT Grid 400V -20% to 600V -10%, 50/60 Hz 
Power Supply: Central Unit; I/O Interface 24V=, min. 19V= to max. 30V= acc. to EN 61131-2 
Time Turned On  max. 50% ED allowed (independent from the possible power supply switching currents, limited by the internal 2.2 kΩ de-excitation resistance) 
Pulse Frequency 50/60 Hz 
Overvoltage Protection metal oxide varistor 


Device-Specific Data

Characteristic PST 6100L PST 6250L 
Rated Current on the Grid; Maximum Thermic Continuous Current  130 A  200 A 
Electrical Connection, Max. 50 mm2  95 mm2 
Connection Cross-Section 50 mm2 95 mm2 
Control Cabinet Basic Losses 70W 70W 
Weight 12.5 kg 13 kg 
image x
 
 
go to top of page | Print