|
Electric Drives and Controls
Frequency Converter - Rexroth IndraDrive Fc
|
|
Rexroth IndraDrive Fc is the new, high-performance range of converters for open-loop applications. Housed in an ultra-compact book-sized format, IndraDrive Fc is setting new standards in its class with its extensive functions including simple installation, start-up and operation.
|
|
|
|
|
Rexroth IndraDrive Fc frequency converters cover the entire power range from 0.25 to 7.5 kW. Four sizes and two input voltage ranges (1/3 x AC 230 V and 3 x AC 400 V) are available.

With its extensive functions and easy installation, startup and operation, IndraDrive Fc sets new standards in its class.
|
|
|
Easy installation
The well thought-out design provides user-friendly installation and adjacent positioning of several units. Plug-in control terminals facilitate and speed up installation.

Quick and easy start-up
Simple start-up without the need for a PC is possible due to the intelligent automatic motor identification function of the drive.
Using a PC and Rexroth´s start-up software, DriveTop Fc, the drive parameters can be set, documented and saved either offline or via the RS232 interface. If using the RS485 connection, simultaneous communication with up to 31 IndraDrive Fcs is possible.
The integrated oscilloscope function assists with optimization of the drive.

Communication on all levels
IndraDrive Fc uses modular function modules to communicate at all automation levels. We supply two plug-in modules for operation without a PC:
- Standard operating module for parameter-oriented operation
- Deluxe operating module with text display in six languages for document-free start-up
The fieldbus interfaces available are PROFIBUS, CANopen and Device-Net.

Maximum plant availability
IndraDrive Fc integrates extensive monitoring functions and an EMC filter. Safe and reliable operation is assured by monitoring sensors controlling the input voltage, output current and motor temperature. Motor operation is continuously safe thanks to the integrated brake management function.

Overview of characteristics and functions:
- Power supply voltages from 200 V to 480 V
- Output frequency from 0 Hz to 400 Hz
- Overload capacity: 200 % for 5 s and 150 % for 60 s
- Continuously adjustable pulse frequency from 3 kHz to 16 kHz
- Operating modes:
- Linear V/f curve
- Sensorless vector control
- Functions:
- automatic motor parameter identification
- 4 parameter sets, switchable online
- PID controller and process controller
- 31 fixed frequencies
- 2 notch frequencies
- Motor potentiometer function
- Limit switch evaluation
- Flying restart
- Programmable dynamic braking
- S-ramp function
- and much more
- Interfaces:
- RS232 (Single Slave)
- RS485 (USS)
- 5 digital inputs (< 1 ms response time)
- 2 analog inputs, can also be used as digital inputs
- 1 analog output
- 2 multi-function relays 230 V AC/30 V DC, 2 A
- Integrated brake chopper
- Integrated brake control
- Internal EMC network filter for limit curve A according to EN 55011
- Cooling system
- Natural convection (size A, 230 V)
- Fan-cooled, temperature controlled (sizes A, B, C, D)
|
|
|
|
|
|
|