|
| Mains Supply Voltage (V) | 3AC 400 to 480 V (+10% to -15%) | - | 3AC 200 to 500 V; 1AC 200 to 250 V (+/-10%) | 3AC 400 to 500 V (+/-10% to 15%) |
| Mains Frequency (Hz) | 48 to 62Hz | - | 48 to 62Hz | 48 to 62Hz |
| Power Range (kW) | 18 to 120kW | 1.5 to 132kW | 1.5 to 11kW | 15 to 75kW |
| Overload Tolerance | 1.5/2.5-fold | 1.5 to 2.5-fold | 2.5-fold | 2-fold |
| Switching Frequency fs(kHz) | - | 4,8,12,16 | 4,8,12,16 | 4,8,12,16 |
| Max. Output Frequency at fs=4/8/12/16kHz | - | 400/800/1200/1600 | 400/800/1200/1600 | 400/800/1200/1600 |
| Suitable for Control Cabinet Depth of (mm) | 400 | 400 | 300 | 400 |
| Mains Contactor | internal (1) | - | external | external |
| Brake Chopper | internal (1) | - | internal | optional internal |
| Braking Resistance | internal (1) | - | internal (optional external) | external |
| Combination of Converter/Inverter | - | yes | yes (with control cabinet adapter) | yes |
| Control Voltage DC 24V | external | external | external (optional internal) | internal (optional external) |
| Protection Type | IP20 | IP20 | IP20 | IP20 |
| Installation Height (m) | 1000 above sea level, with derating up to 4000 (see diagram) | 1000 above sea level, with derating up to 4000 (see diagram) | 1000 above sea level, with derating up to 4000 (see diagram) | 1000 above sea level, with derating up to 4000 (see diagram) |
| Ambient Temperature (°C) | 0 to +40, with derating up to +55°C (see diagram) | 0 to +40, with derating up to +55°C (see diagram) | 0 to +40, with derating up to +55°C (see diagram) | 0 to +40, with derating up to +55°C (see diagram) |
| Relative Humidity | 5% to 95% non-condensing, according to EN 50178 | 5% to 95% non-condensing, according to EN 50178 | 5% to 95% non-condensing, according to EN 50178 | 5% to 95% non-condensing, according to EN 50178 |
| Pollution Level | 2 according to EN 50178 | 2 according to EN 50178 | 2 according to EN 50178 | 2 according to EN 50178 |
| Cooling Type | air cooling | air cooling | air cooling | air cooling |
| CE Designation | meets the low-voltage directives 73/23/EWG and the EMC directives 89/336/EWG | meets the low-voltage directives 73/23/EWG and the EMC directives 89/336/EWG | meets the low-voltage directives 73/23/EWG and the EMC directives 89/336/EWG | meets the low-voltage directives 73/23/EWG and the EMC directives 89/336/EWG |
| Certifications | UL, cUL | UL, cUL | UL, cUL | UL, cUL |
| EMV | according toEN 61800-3, see Project Planning | according toEN 61800-3, see Project Planning | nach EN 61800-3, see Project Planning | according toEN 61800-3, see Project Planning |