image x image x
Image trenn Image trenn  
    image x
image x image ximage x Linear Motion and Assembly TechnologiesPneumaticsService AutomationMobile Hydraulics Bosch Rexroth image x
image x
www.bosch.com
www.boschrexroth.com
Product Catalog
Drive Technology
Drive Systems
Motor-integrated Drive Systems
Motors and Gearboxes
IndraDyn S
IndraDyn A
IndraDyn L
IndraDyn T
IndraDyn H
Gearboxes
Frequency Converter
Engineering and Operation
Automation Systems
Control Components
Safety Technology
Tightening & Press-Fit Systems
Resistance Welding
SPECIALS
image x
image x
Search Search   Contact Contact   Addresses Addresses   Sitemap Sitemap   image x image x image x image x
image x
Image Desc
Image Desc

Electric Drives and Controls - Product Catalog

Motors - Rexroth IndraDyn A

Image Desc
IndraDyn A is the new generation of asynchronous motors in the 1 to 100 KW power range, available in four axis heights (100, 130, 160 and 180), with options like high-resolution, single-turn or multi-turn absolute encoders and a brake. The air and liquid-cooled motors provide significant advantages for service and preventive maintenance due to their integrated modular construction. For example, exchanging a cooling fan is possible in a few minutes with the appropriate safety measures, even when the motor is running. This provides substantial advantages when used in decentrally-powered printing machinery, machine tools, plastics machinery and general automation.
Image Desc
click to enlarge
Image Desc MAD Series – Air-Cooled Asynchronous Servo Motors

With modern development and production processes, a significant performance increase can be achieved in contrast to previous models. Unparalleled performance: Drive and fan motors offer an IP65 protection rating

MAD Data Sheet (PDF)
Image Desc
click to enlarge
Image Desc MAF Series – Liquid-Cooled Asynchronous Servo Motors

The MAF series with liquid cooling provides high sustained performance in a compact package. Robust and maintainable. The quick-release coupler with integrated leakage protection can be disconnected under full coolant pressure. The encoder systems are accessible from the outside and simplify on-site service.

MAF Data Sheet (PDF)
Image Desc
Image Desc
image x
 
 
go to top of page | Print