image x image x
Image trenn Image trenn  
    image x
image x image ximage x Linear Motion and Assembly TechnologiesPneumaticsService AutomationMobile Hydraulics Bosch Rexroth image x
image x
www.bosch.com
www.boschrexroth.com
Product Catalog
Drive Technology
Automation Systems
PLC System
System Overview
IndraLogic L
IndraLogic V
IndraMotion MLC
CNC System
MC - Drive based
MC - PC based
IndraMotion for Packaging
MC - Semiconductor
IndraMotion for Handling
IndraMotion for Metal Forming
SYNAX 200
VisualMotion
IndraMotion for Printing
Control Components
Safety Technology
Tightening & Press-Fit Systems
Resistance Welding
SPECIALS
image x
image x
Search Search   Contact Contact   Addresses Addresses   Sitemap Sitemap   image x image x image x image x
image x
Image Desc
Image Desc

Electric Drives and Controls - Product Catalog

IndraLogic L - Controller-Based PLC Solutions

Image Desc
The IndraLogic L controller-based PLC solutions are based on the innovative IndraControl L hardware platform. Their compact construction with terminal technology and simple installation enable use in every type of automation environment. Cost-savings and high dependability are achieved because there is no need for a battery or fan.

User programs and firmware reside on the easily accessible CompactFlash card. The integrated display allows for convenient diagnostics and parameterization for the control without additional hardware. Eight fast inputs and outputs are integrated in the control at no additional cost.

And the best part of all – with the IndraWorks engineering framework, project planning and programming are easy, concise and fast.


| IndraLogic Brochure | Functional overview |


Advantages
  • powerful, with extensive functionality and interfaces
  • scalable with the innovative IndraControl L platform
  • integration throughout the entire engineering cycle – from programming to diagnostics
  • combination of embedded PC and terminal technology
  • centralized and decentralized I/O
  • open interfaces for networking, e.g. via Ethernet or PROFIBUS
  • easy expansion with function modules (IndraControl L40)
  • easy integration of HMI solutions
Image Desc
IndraLogic L10
Image Desc Micro-PLC Solution
IndraLogic L10

  • For distributed concepts or as stand-alone PLC
  • Ethernet TCP/IP, Ethernet/IP and digital I/O on board
  • flexible expansion by Rexroth Inline I/O
Image Desc
IndraLogic L20
Image Desc PLC Solution for Standard Performance
IndraLogic L20

  • PROFIBUS DP Master/Slave onboard
  • Ethernet, RS232, digital I/O on board
  • Flexible expansion by Rexroth Inline I/O
  • Convenient diagnostics via an integrated display
Image Desc
IndraLogic L40
Image Desc PLC Solution for High-End Performance
IndraLogic L40

  • PROFIBUS DP Master/Slave onboard
  • Ethernet, RS232, digital I/O on board
  • Function modules for additional communications and functionality
  • Flexible expansion by Rexroth Inline I/O
  • Convenient diagnostics via an integrated display
Image Desc
Image Desc
image x
image x IndraLogic image x
image x
IndraLogic L10
IndraLogic L20
IndraLogic L40
Functional overview
image x
image x Documentation image x
image x Contact image x
image x
image x
 
 
go to top of page | Print