image x image x
Image trenn Image trenn  
    image x
image x image ximage x Linear Motion and Assembly TechnologiesPneumaticsService AutomationMobile Hydraulics Bosch Rexroth image x
image x
www.bosch.com
www.boschrexroth.com
Product Catalog
Drive Technology
Automation Systems
PLC System
System Overview
IndraLogic L
IndraLogic V
IndraMotion MLC
CNC System
IndraMotion MLD
MC - PC based
IndraMotion for Packaging
MC - Semiconductor
IndraMotion for Handling
IndraMotion for Metal Forming
SYNAX 200
VisualMotion
IndraMotion for Printing
Control Components
Safety Technology
Tightening & Press-Fit Systems
Resistance Welding
SPECIALS
image x
image x
Search Search   Contact Contact   Addresses Addresses   Sitemap Sitemap   image x image x image x image x
image x

Electric Drives and Controls - Product Catalog

IndraLogic L20

IndraControl L20
The PLC Solution for Standard Performance

The IndraLogic L20 PLC solution is based on the innovative IndraControl L20 embedded control. The integrated Ethernet, PROFIBUS and RS232 interfaces simplify integration in a variety of control structures. In addition, the I/O is easily expandable by direct connection of Rexroth Inline I/O modules. Programming is performed using Rexroth's IEC 61131-3 compliant engineering software, IndraWorks. Diagnostics are performed using IndraWorks or locally using the control's integrated display.

| System Configuration | Technical Data |
Order Data Firmware and Software

Type Code Description   
IndraLogic L-Firmware for IndraControl L     
      FWA-CML20°-IL°-xxVRS-D0-0003  IndraControl L20 Firmware   
Software IndraWorks     
      SWA-IWORKS-IL°-xxVRS-D0-CD650  Engineering-Framework   


Order Data Control Hardware

Type Code Description   
Control Hardware     
     CML20.1-NP-120-NA-NNNN-NW  Hardware IndraControl L20, Profibus interface   
Order Data for Accessories      
     R-IB IL CML S01-PLSET Connector Set  ○ 
     R-IB IL FIELD 2 narrow label area  ○ 



Documentation

Type Code Description  
DOK-CONTRL-IL°°PRO°Vxx-AWxx-DE-P PLC Program Development with IndraLogic (German)  ○ 
DOK-CONTRL-IL°°PRO°Vxx-AWxx-EN-P PLC Program Development with IndraLogic (English)  ○ 
DOK-CONTRL-IL°°IC°L20°°°°°-AWxx-DE-P IndraLogic L40 PLC System Description, Operation and Programming Instructions (German)  ○ 
DOK-CONTRL-IL°°IC°L20°°°°°-AWxx-EN-P IndraLogic L40 PLC System Description, Operation and Programming Instructions (English)  ○ 



● = standard
○ = optional
- = not available
▼ = in Preparation
xx = Software/Firmware/Hardware Version

image x
image x IndraLogic L20 image x
image x
IndraLogic L10-L15
IndraLogic L20
IndraLogic L40
Functional overview
image x
image x Documentation image x
image x Contact image x
image x
image x
 
 
go to top of page | Print