image x image x
Image trenn Image trenn  
    image x
image x image ximage x Linear Motion and Assembly TechnologiesPneumaticsService AutomationMobile Hydraulics Bosch Rexroth image x
image x
www.bosch.com
www.boschrexroth.com
Product Catalog
Drive Technology
Automation Systems
PLC System
System Overview
IndraLogic L
IndraLogic V
IndraMotion MLC
CNC System
IndraMotion MLD
MC - PC based
IndraMotion for Packaging
MC - Semiconductor
IndraMotion for Handling
IndraMotion for Metal Forming
SYNAX 200
VisualMotion
IndraMotion for Printing
Control Components
Safety Technology
Tightening & Press-Fit Systems
Resistance Welding
SPECIALS
image x
image x
Search Search   Contact Contact   Addresses Addresses   Sitemap Sitemap   image x image x image x image x
image x

Electric Drives and Controls - Product Catalog

IndraLogic L40

IndraControl L40
The IndraLogic L40 PLC solution is based on the innovative IndraControl L40 embedded terminal control. A number of communication interfaces simplify the integration with various control structures. Expansion with function modules enables flexible adaptation to your requirements for various applications and processes.

The I/O periphery is easily expandable by direct connection of Rexroth Inline modules. User-friendly and programmable using IndraWorks engineering software that is IEC 61131-3 compliant. Diagnostics are easily performed using IndraWorks or locally using the control’s integrated display.

| System Configuration | Technical Data |
Order Data Firmware and Software

Type Code Description   
IndraLogic L-Firmware for IndraControl L     
     FWA-CML402-IL°-xxVRS-D0-0024 IndraControl L40.2 Firmware   
Software IndraWorks     
      SWA-IWORKS-IL°-xxVRS-D0-CD650 Engineering-Framework   


Order Data Control Hardware

Type Code Description   
Control Hardware     
     CML40.2-NP-330-NA-NNNN-NW Hardware IndraControl L40.2, Profibus interface   
Order Data for Accessories      
     CAL01.1-F1 ventilation module ○ 
     R-IB IL CML S01-PLSET Connector Set  ○ 
     R-IB IL FIELD 2 narrow label area  ○ 
Function Modules for IndraLogic L40     
     CFL01-V1 DeviceNet Master ○ 
     CFL01-P1 PROFIBUS DP-Master ○ 
     CFL01-E2 Fast-I/O ○ 



Documentation

Order Code  Description    
DOK-CONTRL-IL°°PRO°Vxx-AWxx-DE-P PLC Program Development with IndraLogic (German)  ○ 
DOK-CONTRL-IL°°PRO°Vxx-AWxx-EN-P PLC Program Development with IndraLogic (English)  ○ 
DOK-CONTRL-IL°°IC°L40°°°°°-AWxx-DE-P IndraLogic L40 PLC System Description, Operation and Programming Instructions (German)  ○ 
DOK-CONTRL-IL°°IC°L40°°°°°-AWxx-EN-P IndraLogic L40 PLC System Description, Operation and Programming Instructions (English)  ○ 



● = standard
○ = optional
- = not available
▼ = in Preparation
xx = Software/Firmware/Hardware Version

image x
image x IndraLogic L40 image x
image x
IndraLogic L10-L15
IndraLogic L20
IndraLogic L40
Functional overview
image x
image x Documentation image x
image x Contact image x
image x
image x
 
 
go to top of page | Print