image x image x
Image trenn Image trenn  
    image x
image x image ximage x Linear Motion and Assembly TechnologiesPneumaticsService AutomationMobile Hydraulics Bosch Rexroth image x
image x
www.bosch.com
www.boschrexroth.com
Product Catalog
Drive Technology
Automation Systems
Control Components
Controls
HMIs
Compact Terminals
Embedded Terminals
Industrial PCs
Operator Panels
I/O
System Software
SERCOS III
Interconnection Technology
Safety Technology
Tightening & Press-Fit Systems
Resistance Welding
SPECIALS
image x
image x
Search Search   Contact Contact   Addresses Addresses   Sitemap Sitemap   image x image x image x image x
image x
Image Desc
Image Desc

Electric Drives and Controls - Product Catalog

Embedded (Windows CE-Based) Terminals

Image Desc
IndraControl VEP Devices - The embedded terminals by Bosch Rexroth are simple, elegant and successful. The devices offer simple operation, elegance through their offering of multiple interfaces and success without the use of hard drives - exhibiting strong performance, storage capacity and flexibility. These terminals, in conjunction with the software, offer the customer a high-performance, economical solution with high reliability.

The VEP embedded terminals can be connected to our industry-proven systems VisualMotion and SYNAX 200.

  • compact device type for control cabinet assembly
  • control and visualization in one device
  • integrated short-term USV
  • visualization, operation, and observation with the integrated visualization software WinStudion
Image Desc
IndraControl VEP 30
Image Desc IndraControl VEP 30

Compact embedded terminal with an 8.4" TFT Display and SVGA resolution.
Image Desc
IndraControl VEP 40
Image Desc IndraControl VEP 40

Compact embedded terminal with an 12.1" TFT Display and SVGA resolution.
Image Desc
IndraControl VEP 50
Image Desc IndraControl VEP 50

Compact embedded terminal with 15" TFT Display and XVGA resolution.
Image Desc
IndraControl VEP 30 CG
Image Desc IndraControl VEP 30 CG

Compact embedded terminal with an 8.4" TFT Display and SVGA resolution.
Image Desc
Comparison of Technical Data

Performance Characteristics VEP 30 VEP 40 VEP 50 VEP 30 CG 
Display      
      Type  8,4" TFT 12,1" TFT 15" TFT 8.4" TFT 
      Resolution (pixels)  800 x 600, SVGA 800 x 600, SVGA 1024 x 768, XGA  800 x 600, SVGA 
      Touchscreen  ● ● ● ● 
      Keyboard  through virtual keyboard  through virtual keyboard  through virtual keyboard  through virtual keyboard  
  ∆ membrane keys  ∆ membrane keys  ---  5 additional keys 
Processor  ● Celeron 600 MHz / ∆○ Celeron 1GHz  ● Celeron 600 MHz / ∆○ Celeron 1GHz  ● Celeron 600 MHz / ∆○ Celeron 1GHz Celeron 400 MHz 
Storage     
      RAM  ● 256MB / ○ 512MB / 1GB ● 256MB / ○ 512MB / 1GB  ● 256MB / ○ 512MB / 1GB  128MB 
      Compact Flash  2 CF-Slots / 1x equipped with 128MB CF-Card  2 CF-Slots / 1x equipped with 128MB CF-Card  2 CF-Slots / 1x equipped with 128MB CF-Card  128MB 
      Modul slots 1  1  1  
Line voltage 24 V DC  24 V DC  24 V DC  24 V DC 
Connections     
      Interfaces 1x RS232  1x RS232  1x RS232  1x RS232 
  2x USB  2x USB  2x USB  2x USB 
 Ethernet ● 1x Ethernet / ○ 2x Ethernet  ● 1x Ethernet / ○ 2x Ethernet  ● 1x Ethernet / ○ 2x Ethernet 
  ∆ 2x SERCOS III  ∆ 2x SERCOS III  ∆ 2x SERCOS III  VGA / PS/2 
      Fieldbus  Fieldbus module (PROFIBUS DP-Master) occupies 1 Slot  Fieldbus module (PROFIBUS DP-Master) occupies 1 Slot  Fieldbus module (PROFIBUS DP-Master) occupies 1 Slot  Fieldbus module (PROFIBUS DP-Master) occupies 1 Slot  
UPS   ○ Short-time UPS for data backup (512kB) to compact flash ○ Short-time UPS for data backup (512kB) to compact flash ○ Short-time UPS for data backup (512kB) to compact flash Short-time UPS for data backup (512kB) to compact flash 
Operating system Windows CE 4.2 / ∆ Windows CE 6.0 Windows CE 4.2 / ∆ Windows CE 6.0 Windows CE 4.2 / ∆ Windows CE 6.0 Windows CE 
Approvals  CE/ UL/ CSA  CE/ UL/ CSA  CE/ UL/ CSA  CE/ UL/ CSA 
Front protection degree  IP65 IP65 IP65 Front IP64 / overall IP40 
Temperature   5 to 45 °C  5 to 45 °C  5 to 45 °C  5 to 45 °C 
Dimensions(W x H x D)  296 x 200 x 75/88 mm 350 x 290 x 73/86 mm 407 x 370 x 75/88 mm  

Availability   
Automation system  IndraMotion MLC, IndraMotion MTX, IndraLogic (technical details available on request) 



● = Default
○ = Optional
∆ = In Preparation
Image Desc Image Desc
Image Desc
image x
image x Embedded Terminals image x
image x
IndraControl VEP 30
IndraControl VEP 30 CG
IndraControl VEP 40
IndraControl VEP 50
image x
image x