|
|
|
|
 |

|
Electric Drives and Controls - Product Catalog
CamBuilder Software Tool
|
|
|
From Hardware to Software
Intelligent, Simple and Transparent
|
|
|
|
|
CamBuilder, our graphics-based software tool, simplifies the creation of cams on a PC. All demands and particularities of applications such as cross cutters, feed axes or print length correctors are quickly and securely realized with dialog-controlled inputs. Only a few inputs are necissary to transfer them to our drive regulators or controls. CamBuilder is available as an independent software tool. It can be separately intalled and is applicable independent of the implemented controls and drive systems. CamBuilder is also available as an optional module in the engineering framework IndraWorks.


Advantages

- user-friendly, adaptable surface for intuitive operation
- graphic objects for easy compilation of the cams
- automatic, zoomable display of spacial and dynamic aspects
- color-coded presentation of position, speed, acceleration and jolt
- automatic recognition and calculation of end condition
- flexible import and export function in the formats .par, .csv, .ipf
- user-guided help from applied wizards
Technical Description

|
| A-Cam linear | line (linear interpolation) | | simple sine line | modified sine line | | sloped sine line | degree 2 polynomial | | Linear V-Cam linear | degree 3 polynomial | | Degree 2 V-Cam(1) | degree 5 polynomial | | Degree 2 V-Cam(2) | quadratic parabola |

Order Data for Accessories
|
| SWA-CAM°PC-INB-01VRS-D0-CD650 | CamBuilder Cam Editor |


Demo Version

CamBuilder is available as a downloadable demo version. It is missing the following functions, which are contained in the full version:
- upload/download to controls/drives
- save functions
- import/export functions
Download CamBuilder Demo Version (35.5 MB)
|
|
|
|
|
|
|
|