|
|
|
|

 |
 |

IAC
Integrated axis controller IAC-P with pQ function
 |
 |
 |
 |
Bosch Rexroth offers a complete valve family for decentralized control concepts for realizing closed-loop controls of pressure and flow.
These valve units are characterized by a digital controller integrated in the valve with open and closed-loop control algorithms for pressure and flow. The valves are optionally available in two variants, as proportional directional valve 4 WREQ in sizes 6 and 10, with one or two solenoids and up to four integrated pressure sensors. This also allows the evaluation of external pressure sensors.
|
 |
|
 |
 |
 |
 |
 |
4WREQ
- 4/3 directional proportional valve with integrated digital electronics
- Based on WRE sizes 6 and 10
- 1...3 integrated pressure sensors or external pressure sensor
- Functionality
- Closed-loop pressure control, pressure limitation
- Closed-loop force control
- Closed-loop flow control (pressure compensator)
- Pressure and flow controllers can be parameterized via bus
- Command values (position and pressure) analog or via bus
- Bus interface
STW 0195 / 0196
- 3/3 directional proportional valve with integrated pressure sensor in ‘A‘
- Sizes 6 and 10
- Functionality
- Closed-loop pressure control in ‘A’
- Open-loop flow control
- pQ functionality
- Controller parameters can be parameterized via bus
- Command values (flow and pressure) analog or via bus
- Bus interface
|
|
 |
|
|
|
| |
| |
|
|
|