Home Language Imprint Terms of Use www.bosch.com    
Bosch Rexroth
Bosch Rexroth AG
Products
HACD
HNC100
MAC-8
SYDFE
Information
SYDFE1
SYDFEE
SYDFEC
SYDFEn
Components
Contact
WinView
Product Catalog & CAD
Spare Parts Catalog
Product News
Industries
Service
Training
Documentation
and Downloads
Company
To the Bosch Rexroth
company homepage
Search Search   Contact Contact   Sitemap Sitemap  
image x  

SY(H)DFE
Information
flow_pressure
....................................................................................................


Control of
  • Pressure
  • Flow (swivel angle)
  • Power (bei SYDFE1 und SYDFEE optional)
without throttle losses in P line.
flow_pressure
....................................................................................................


Traverse speed / pressing
  • Simultaneous setting of max pressure and Flow (speed)
  • Keeping traverse speed profile at low pressure
  • Autonomous change over to pressure control at set point pressure level
  • Keeping pressure command at small swivel angle
structure



most simple system design.
In some cases there are additional devices or a constant pressure on cylinders annulus area necessary.
structure 2
....................................................................................................



At hydraulic systems with non-alternating forces the regenerative mode can be used for flow control / movements in both directions.
dynamics1

System dynamics

SYDFE..71, p=50 bar
dynamics2

4WRZ 16, p=50 bar
propositional valve, pilot operated without electrical position feedback
dynamics3
....................................................................................................

4WRKE 16, p=50 bar
propositional valve, pilot operated with electrical position feedback
exsample




Application examples die spotting press with SYDFEC
  • Flow control with a ratio of 1:100
  • Alternating control (flow/pressure)
  • Simple system design with no proportional valves
  • Positioning via lowering break valves
Automatic calibration of
  • Leakage
  • Swivel angle zero
  • Valve zero position
SYDFE
Information
SYDFE1
SYDFEE
SYDFEC
SYDFEn
Components
Contact