image x image x
Image trenn Image trenn  
    image x
image x image ximage x Linear Motion and Assembly TechnologiesPneumaticsService AutomationMobile Hydraulics Bosch Rexroth image x
image x
www.bosch.com
www.boschrexroth.com
Rexroth,
Industrial Hydraulics
Products
Brochures
CAD & Documentation
Spareparts & Accessories
Pumps
Axial piston pumps
External gear pumps
Internal gear pumps
Vane pumps
Radial piston pumps
Combination pumps
Motors
Cylinders
On/off valves
Proportional, high-response and servo-valves
Electronics
Simulation technology
Control blocks / plates
Accumulators and accessories
Power units and accessories
Industry Segments
Information & Downloads
Service
Training and Didactic


News and Press
Events and Fairs
image x
image x
Search Search   Contact Contact   Addresses Addresses   Sitemap Sitemap   image x image x image x image x
image x

Products

Variable displacement pumps

A4VSO


Detailed Information: 
RE 92050 
RE 92053 (HFC fluid) 


Type A4VSO
  • Sizes 40 to 1000
  • Axial piston swashplate design
  • Open circuit
  • Frame size 1 and 3
  • Long bearing life
  • Comprehensive controller and actuator product range (see below)
  • Mounting of further pumps up to the same size possible to through-drive
  • Operation with HFC fluids optionally possible if performance data identical to those in mineral oil mode (sizes 180 to 355)

A10VSO 31 and 52


Detailed Information: 
RE 92703 (Size 10) 
RE 92712 (Size 18) 
RE 92711 (Sizes 28 to 140) 


Type A10VSO (Frame size 31 and 52)
  • Sizes 10 to 140
  • Axial piston swashplate design
  • Open circuit
  • Frame size 31 (sizes 18 to 140)
  • Frame size 52 (size 10)
  • Comprehensive controller and actuator product range (see below)
  • Through-drive option for mounting further pumps up to the same size (not with sizeĀ 10)

A10VSO 32


Detailed Information: 
RE 92714 
Further Information 


Type A10VSO (Frame size 32)
  • Sizes 71 to 140
  • Axial piston swashplate design
  • Open circuit
  • Frame size 32
  • Low noise development
  • High efficiency
  • High reliability
  • Universal through-drive

A7VO


Detailed Information: 
RE 92202 (Sizes 28 to 160) 
RE 92203 (Sizes 250 to 1000) 


Type A7VO
  • Sizes 28 to 1000
  • Axial tapered piston bent-axis design
  • Open circuit
  • Frame size 6
  • Robust, for versatile use in open-circuit applications
  • Long-life bearings possible for prolonged service life (sizes 250 to 1000)
  • Visual or electrical swivel angle indicator on request (sizes 250 to 1000)

A4VSG


Detailed Information: 
RE 92100 


Type A4VSG
  • Sizes 40 to 1000
  • Axial piston swashplate design
  • Closed circuit
  • Frame size 1 and 3
  • Valve block for safeguarding the closed circuit
  • Auxiliary pumps for the boost and pilot oil circuit or a further axial piston pump of up to the same size can be mounted to the through-drive

A4CSG


Detailed Information: 
RE 92105 


Type A4CSG
  • Sizes 250 to 750
  • Axial piston swashplate design
  • Closed circuit
  • Frame size 3
  • Integrated boost pump and valve technology
  • Compact build
  • Through-drive and pump combination possible even with integrated auxiliary pump

A4VB


Detailed Information: 
RE 92120 


Type A4VB
  • Size 450
  • Axial piston swashplate design
  • Variable displacement pump for the closed circuit and preload operation
  • Frame size 3

A2VK / A7VK


Detailed Information: 
RE 94001 (Type A2VK) 
RE 94010 (Type A7VK) 


Type A2VK and A7VK
  • Sizes 12 to 107, frame size 1 and 4 (type A2VK)
  • Size 28, frame size 6 (type A7VK)
  • Axial piston bent-axis design
  • Open or closed circuit
  • Material-modified high-pressure pump for delivering polyurethane components
  • High dosing accuracy and reproducibility of the adjustable delivery volumes
  • Increased corrosion protection through special surface treatment
  • Manual control with precision indicator and clamping device
  • Dual shaft seal made of special material and flushing chamber for damage detection and environmental protection
  • Good volumetric efficiency

image x
image x Axial piston pumps image x
image x
Fixed displacement pumps
Variable displacement pumps
Electronics for axial piston units
image x
image x back image x
image x
image x
 
 
go to top of page