image x image x
Image trenn Image trenn  
    image x
image x image ximage x Linear Motion and Assembly TechnologiesPneumaticsService AutomationMobile Hydraulics Bosch Rexroth image x
image x
www.bosch.com
www.boschrexroth.com
Rexroth,
Industrial Hydraulics
Products
Brochures
CAD & Documentation
Spareparts & Accessories
Pumps
Motors
Cylinders
Tie rod cylinders
Mill type cylinders
ATEX cylinders
On/off valves
Proportional, high-response and servo-valves
Electronics
Simulation technology
Control blocks / plates
Accumulators and accessories
Power units and accessories
Industry Segments
Information & Downloads
Service
Training and Didactic


News and Press
Events and Fairs
image x
image x
Search Search   Contact Contact   Addresses Addresses   Sitemap Sitemap   image x image x image x image x
image x

Products

Tie rod cylinders

Tie rod cylinders

  • Mounting of head and cap according to the tie rod principle
  • Service-friendly modular system
  • Small installation dimensions
  • Various mounting types
  • Interchangeability thanks to standardization
  • Industry-specific and project-related cylinders on inquiry

Type CDT3...F

Nominal pressure:160 bar
Piston Ø:25 to 200 mm
Piston rod Ø:12 to 140 mm
Mounting types:13
Max. stroke length:2700 mm
Max. stroke speed:0.5 m/s


Detailed Information:
RE 17039

Type CST3...F

Nominal pressure:160 bar
Piston Ø:40 to 200 mm
Piston rod Ø:28 to 140 mm
Mounting types:5
Max. stroke length:1400 mm
Max. stroke speed:0.5 m/s


Detailed Information:
RE 17039

Type CDT1

Nominal pressure:1500 psi
Piston Ø:1.00 to 8.00 inch
Piston rod Ø:0.50 to 5.50 inch
Mounting types:18
Max. stroke length:120 inch
Max. stroke speed:20 in/sec


Detailed Information:
RA 17038

Type CDT4

Nominal pressure:3000 bsi
Piston Ø:1.50 to 8.00 inch
Piston rod Ø:0.63 to 5.50 inch
Mounting types:19
Max. stroke length:120 inch
Max. stroke speed:20 in/sec


Detailed Information:
RA 17041

Type CD70

Nominal pressure:70 bar
Piston Ø:25 to 200 mm
Piston rod Ø:12 to 140 mm
Mounting types:16
Max. stroke length:3000 mm
Max. stroke speed:0.5 m/s


Detailed Information:
RE 17016

Type CD210

Nominal pressure:210 bar
Piston Ø:40 to 200 mm
Piston rod Ø:16 to 140 mm
Mounting types:16
Max. stroke length:3000 mm
Max. stroke speed:0.5 m/s


Detailed Information:
RE 17017

Type VBH

Nominal pressure:200 bar
Piston Ø:25 to 125 mm
Piston rod Ø:16 to 125 mm
Mounting types:4
Max. stroke length:160 mm
Max. stroke speed:0.5 m/s


Detailed Information:
RE 17047
image x
image x Cylinders image x
image x
Tie rod cylinders
Mill type cylinders
ATEX cylinders
image x
image x back image x
image x
image x
 
 
go to top of page | Print