image x image x
Image trenn Image trenn  
    image x
image x image ximage x Linear Motion and Assembly TechnologiesPneumaticsService AutomationMobile Hydraulics Bosch Rexroth image x
image x
www.bosch.com
www.boschrexroth.com
Rexroth,
Industrial Hydraulics
Products
Brochures
CAD & Documentation
Spareparts & Accessories
Pumps
Motors
Cylinders
Tie rod cylinders
Mill type cylinders
ATEX cylinders
On/off valves
Proportional, high-response and servo-valves
Electronics
Simulation technology
Control blocks / plates
Accumulators and accessories
Power units and accessories
Industry Segments
Information & Downloads
Service
Training and Didactic


News and Press
Events and Fairs
image x
image x
Search Search   Contact Contact   Addresses Addresses   Sitemap Sitemap   image x image x image x image x
image x

Products

ATEX cylinders

Mill type cylinders

Mill type cylinders
  • Mill type design for applications even under extreme conditions
  • inst. dimensions to DIN 24333, ISO 6022 and VW39D921
  • Service-friendly modular system
  • Various mounting types
  • Interchangeability thanks to standardization
  • Industry-specific and project-related cylinders on inquiry
  • Application according to Explosion Protection Directive 94/9/EG

Type CDH2...X

Nominal pressure:250 bar
Piston Ø:40 to 320 mm
Piston rod Ø:25 to 220 mm
Mounting types:6
Max. stroke length:6000 mm
Max. stroke speed:0.5 m/s


Detailed Information:
RE 17334-X

Type CGH2...X

Nominal pressure:250 bar
Piston Ø:40 to 320 mm
Piston rod Ø:25 to 220 mm
Mounting types:6
Max. stroke length:6000 mm
Max. stroke speed:0.5 m/s


Detailed Information:
RE 17334-X
image x
image x Cylinders image x
image x
Tie rod cylinders
Mill type cylinders
ATEX cylinders
image x
image x back image x
image x
image x
 
 
go to top of page | Print