|
Products
Check valves
|
|
|


|
|
Type Z1S
Check valves of sandwich plate design
- Sizes 6 and 10
- Porting pattern to DIN 24340 form A and ISO 4401
- Various isolating functions
- Various opening pressures
- Size 6 (component series 4X):
- Check valve made of carbon fiber reinforced plastic
- Tightness improved as compared with previous version with metal seal
- Excellent compatibility with various hydraulic fluids
- Size 10 (component series 3X): optionally with
- Metal seal ("–")
- Soft seal ("W4") (please note restrictions with regard to flow volume!)
|
|
|
|


|
|
Type S
Check valves
- Sizes 6 to 30
- Leak-free isolation in one direction
- For threaded connection
- Various opening pressures
- Optional surface coating
- Special media (e.g. emulsion, water) on inquiry
|
|
|
|


|
|
Type M-SR
Plug-in check valve
- Sizes 6 to 30
- Leak-free isolation in one direction
- Plug screw with pipe thread or metric ISO thread
- For block installation:
- Plug-in right-angled valve ("KE")
- Plug-in straight valve ("KD")
- Various opening pressures
- Special media (e.g. emulsion, water) on inquiry
|
|
|
|


|
|
Type Z2S
Pilot operated check valves in sandwich plate design
- Sizes 6 to 22
- Porting pattern to DIN 24340 form A and ISO 4401
- For the leak-free isolation of one or two actuator ports
- Various opening pressures
|
|
|
|


|
|
Type Z2SRK
Pilot operated check valves in sandwich plate design
(210 bar version)
- Sizes 6 and 10
- Porting pattern to DIN 24340 form A and ISO 4401
- For the leak-free isolation of two actuator ports
|
|
|
|


|
|
Types SV and SL
Hydraulically pilot operated check valves
- Sizes 6 to 150
- With optional leak connection (sizes 6 to 10 only)
- With optional pre-decompression (sizes 10 to 32 only)
- For subplate mounting ("P"):
- Size 6: Porting pattern to DIN 24340 form A and ISO 4401, Subplates to RE 45052
- Sizes 10 to 32: Porting pattern to DIN 24340 form D and ISO 5781, Subplates to RE 45062
- For threaded connection ("G") (sizes 10 to 32 only)
- For flanged connection ("G") (sizes 52 to 150 only)
- Connection flange to RE 45501
- Various opening pressures
|
|