image x image x
Image trenn Image trenn  
    image x
image x image ximage x Linear Motion and Assembly TechnologiesPneumaticsService AutomationMobile Hydraulics Bosch Rexroth image x
image x
www.bosch.com
www.boschrexroth.com
Rexroth,
Industrial Hydraulics
Products
Brochures
CAD & Documentation
Spareparts & Accessories
Pumps
Motors
Cylinders
On/off valves
Isolator valves
Directional valves
Pressure valves
Flow valves
2-way cartridge valves
ATEX on/off valves
Proportional, high-response and servo-valves
Electronics
Simulation technology
Control blocks / plates
Accumulators and accessories
Power units and accessories
Industry Segments
Information & Downloads
Service
Training and Didactic


News and Press
Events and Fairs
image x
image x
Search Search   Contact Contact   Addresses Addresses   Sitemap Sitemap   image x image x image x image x
image x

Products

Directional spool valves, direct operated

WE


Detailed Information: 
RE 23164 (Size 6 - standard valve) 
RE 23178 (Size 6 - heavy duty valve) 
RE 23183 (Size 6 - smoothly switching) 
RE 23178 (Size 6 - red. el. power consumption) 
RE 23183 (Size 10 - smoothly switching) 
RE 23327 (Size 10 - standard valve) 
RE 23351 (Size 10 - 5-chamber version) 


Type WE
Directional spool valves, direct operated, with solenoid actuation
  • Sizes 6 to 10
  • Wet-pin AC or DC solenoids
  • Solenoids with detachable coil
  • For subplate mounting ("P"): Porting pattern to DIN 24340 form A and ISO 4401
  • Electrical connection as individual connection or central connection
  • Optional inductive position monitoring (RE 24830)
  • Smooth switching characteristics

WH, WHZ, WHD, WN, WP und WPZ


Detailed Information: 
RE 22282 (Types WH, WP: Size 6) 
RE 22331 (Types WHD, WP, WN: Size 6) 
RE 24751 (Types H-WH, WH: Size 10) 


Types WH, WHZ, WHD, WN, WP and WPZ
Directional spool valves, direct operated, with fluidic actuation
  • Sizes 6 to 32
  • Porting pattern to DIN 24340 form A and ISO 4401
  • Optional stroke adjustment (types H-WH, WH; size 10)
  • Position monitoring by means of inductive position switch, optional (RE 24830)
  • Hydraulic operation (types WH, WHZ and WHD)
  • Pneumatic operation (types WN, WP and WPZ)

WMM, WMR, WMRA, WMU and WMD


Detailed Information: 
RE 22280 (Size 6) 
RE 22331 (Size 10) 
RE 22371 (Sizes 16 and 22) 
on inquiry (Size 32) 


Types WMM, WMR, WMRA, WMU and WMD
Directional spool valves, direct operated, with mechanical or manual actuation
  • Sizes 4 to 32
  • Porting pattern to DIN 24340 form A and ISO 4401
  • As cartridge valve (version "K")
  • Position monitoring by
    • inductive position switch or
    • mechanical position switch, optional (RE 24830)
  • Operation by means of
    • lever (type WMM)
    • roller (type WMR, WMU)
    • axial roller (type WMRA)
    • rotary knob (type WMD)

KKDER


Detailed Information: 
2/2: RE 18136-06 (Frame size 1) 
3/2: RE 18136-04 (Frame size 1) 
4/2: RE 18136-05 (Frame size 1) 
2/2: RE 18136-08 (Frame size 8) 
3/2: RE 18136-09 (Frame size 8) 


Type KKDER
Directional spool valves, direct operated, with solenoid actuation (high performance)
  • Frame sizes 1 and 8
  • Fluid can flow through the valves in both directions
  • Positive overlap prevents switching shocks
  • Wet-pin DC solenoids
  • Solenoid coil can be rotated
  • With concealed auxiliary operating device, optional

KKDEN


Detailed Information: 
2/2: RE 18136-13 (Frame size 1) 
3/2: RE 18136-14 (Frame size 1) 
4/2: RE 18136-15 (Frame size 1) 
2/2: RE 18136-16 (Frame size 8) 
3/2: RE 18136-17 (Frame size 8) 


Type KKDEN
Directional spool valves, direct operated, with solenoid actuation (standard performance)
  • Frame sizes 1 and 8
  • Fluid can flow through the valves in both directions
  • Positive overlap prevents switching shocks
  • Wet-pin DC solenoids
  • Solenoid coil can be rotated
  • With concealed auxiliary operating device, optional

image x
image x Directional valves image x
image x
Directional poppet valves, direct operated
Directional poppet valves, pilot operated
Directional spool valves, direct operated
Directional spool valves, pilot operated
Accessories for directional spool valves
image x
image x back image x
image x
image x
 
 
go to top of page | Print