|
|
|
|
 |

 |
 |

Products
Integrated axis controller (IAC)
 |
 |
 |
In the latest development, the axis control function is realized directly in fluidic actuators such as servo, proportional and high-response valves. With the new series of Integrated Axis Controllers IAC-P and IAC-R the control electronics is completely integrated in the valve. The sensors for position and pressure are connected directly to these units.
These intelligent valves communicate with higher-level controls via the field bus interfaces Profibus-DP and CANopen, open up further advantages of decentralized control architectures such as modular machine and control concepts, need no space in the control cabinet and reduce installation and commissioning costs.
|
 |

|
 |
 |
 |

|
 |
IAC-P axis controllers offer the possibility of closed-loop pQ and pressure control and, through differential pressure measurement, a real closed-loop flow control, which is independent of loads or system pressure. The valve characteristic curve required for this is saved in the form of a table in the on-board electronics. Up to 3 miniature pressure sensors can be integrated directly in the valve.

Valve types:
- STW 0195 (size 6)
- STW 0196 (size 10)
- 4WREQ (size 6 and 10)
|
 |
 |
 |

|
 |
IAC-R axis controllers are provided with the functionalities of closed-loop control of position and pressure, alternating control and an NC functionality for closed-loop position control. It is possible to connect both, analog pressure sensors and a position measuring system with 1Vss or SSI interface.

Valve type:
|
 |
|
|
|
|