Rexroth,
Linear Motion and Assembly Technologies
Products and Solutions
Profiled Rail Systems
Linear Bushings and Shafts
Ball Screw Assemblies
Standard Programme
eLINE Ball Screw Assemblies
Drive Units with Ball Screws
Electromechanical Cylinder
Linear Motion Systems
Multi-Axis Systems – Handling & Machining
Ball Transfer Units and Tolerance Rings
Basic Mechanical Elements
Manual Production Systems
Material and Information Flow Technology
Production plants in miniature format: Desktop Factory
CAD and Documentation
eShop
News and Press
Service
Events and Fairs
Training
Contact
Extranet
Search Search   Contact Contact   Addresses Addresses   Sitemap Sitemap   image x image x image x image x
image x
Image Desc
Image Desc

Ball Screw Assemblies

VSE Front Lubrication Unit for Ball Screw Assemblies

Image Desc
Image Desc
VSE Front Lubrication Unit
Image Desc With the new VSE front lubrication unit for diameter 20, 25, 32 and 40 ball screw assemblies, Rexroth dramatically lowers ball screw total cost of ownership. Requiring no maintenance, and eliminating the need for a central lubrication system, the new front lubrication unit provides up to 300 million revolutions or 5 years of optimal lubrication under normal operating conditions. The plastic VSE for driven screws combines an open-pore foam with an oil tank.

Only one VSE per ball nut is required for optimal results, giving machine builders a tremendous flexibility to integrate the space-saving VSE into existing assemblies. The unit is compatible with almost all catalog ball nuts and can be used in both horizontal and vertical applications. Rexroth supplies the front lubrication unit completely assembled and ready to install in connection with a completely machined ball screw assembly.

Optimizing lubrication at the minimum quantity required over the entire functional ball screw lifetime protects the environment and reduces the time and costs spent on maintenance in many applications with typical production environments, such as automation and handling, electrical and electronic systems, and medical engineering.


For more details, see navigation bar at right
Image Desc
Image Desc
image x