|
| |

Linear Motion Systems
Electrically driven MSC-EL Mini Slide
 |
|
 |
 |



 |
 |
Minimal installation efforts
Simply screw on, connect three cables, and parameterize the positions to be adopted. The ready-to-install MSC-EL Mini Slide with integrated electrical drive from Rexroth reduces the installation effort required for customized handling systems to an absolute minimum.

Pneumatically or electrically - suitable for your application
Available in different standard lengths, the Mini Slide can travel to any position from 50 mm to 150 mm and has the same installation and cross-section dimensions as the pneumatically driven MSC Mini Slide.
Rexroth has thus, once again, further enhanced the interchangeability of different drive technologies within the camoLINE building system for handling solutions.

Simple and fast assembly
The form-fit connection method, which features the Easy-2-Combine interface, provides for quick connection without the need for auxiliary adapter plates and extensive adjustment.

Advantages at a glance
- Integrated drive (ball screw assembly, belt auxiliary transmission, motor)
- All sizes optionally with holding brake
- Ready-to-install solution: Pre-assembled cable sets and standard attachments
- User-friendly parameterization of the sequence control by means of predefined basic parameters
- Maintenance-free thanks to long-term lubrication
- Energy-efficient electromechanical drive
Would you like to know more? See the navigation bar on the right
|
 |
|
|