Rexroth,
Linear Motion and Assembly Technologies
Products and Solutions
Profiled Rail Systems
Linear Bushings and Shafts
Ball Screw Assemblies
Linear Motion Systems
Linear Motion Slides
Linear Modules
Compact Modules
eLINE Compact Modules
Precision Modules
Bridge Modules
Feed Modules
Mini Slides
Ball Rail Tables
Controllers, Motors, Accessories
Multi-Axis Systems – Handling & Machining
Ball Transfer Units and Tolerance Rings
Basic Mechanical Elements
Manual Production Systems
Material and Information Flow Technology
Production plants in miniature format: Desktop Factory
CAD and Documentation
eShop
News and Press
Service
Events and Fairs
Training
Contact
Extranet
Search Search   Contact Contact   Addresses Addresses   Sitemap Sitemap   image x image x image x image x
image x
Image Desc
Image Desc

Compact Modules

Image Desc
Compact Modules from Rexroth come complete with drive unit and controller. As plug and play solutions, they simplify machine designs and speed up the commissioning process. They cover the entire spectrum of mid-range to high-end assembly and handling applications. These linear motion axes can be supplied with screw drive, belt drive or direct linear motor drive and offer high dynamics, high load capacities, and high rigidity. Especially important for designers: Not only does Rexroth offer its Compact Modules in various sizes and in any desired stroke length, but also with optional extras.
Image Desc
Compact Modules with ball screw drive - CKK
Image Desc Compact Modules with ball screw drive - CKK
  • Maximum Length: up to 2.200 mm
  • Maximum Speed: up to 1,3 m/s
  • Load Capacities: up to 89.340 N
  • CKK-Moduls as well as Multi-Axis Systems
Image Desc
Compact Modules with toothed belt drive - CKR
Image Desc Compact Modules with toothed belt drive - CKR
  • Maximum Length: up to 5.500 mm
  • Maximum Speed: up to 5 m/s.
  • Load Capacities: up to 56.530 N
Image Desc
Compact Modules with linear motor - CKL
Image Desc Compact Modules with linear motor - CKL
  • Maximum Length: up to 2.800 mm
  • Maximum Speed: 3 m/s.
  • Load Capacities: up to 13.646 N
Image Desc
eLINE Compact Modules
Image Desc eLINE Compact Modules eCKK / eCKR

  • Maximum main body length: up to 1500 (eCKK) / 2500 (eCKR)
  • Stepping motor drive with power output stage and control integrated
  • Control through Profibus interface or in I/O mode
More information is available here
Image Desc
For more details, see navigation bar at right
Image Desc Image Desc
Image Desc
image x
image x Compact Modules image x
image x
image x image x Product Documentation image x
image x image x 3D CAD Generator image x
image x image x Benefits at a Glance image x
image x image x Information material (order) image x
image x
image x
 
 
go to top of page | Print