|
| |

Linear Motion Systems
eLINE Compact Modules
 |
|
 |
 |

 |
 |
With the eLINE eCKK and eCKR Compact Modules, Rexroth has considerably simplified selection, assembly and above all start-up for users.

The stepping motor, already mounted, with positioning control has 16 freely programmable positions. For easy start up of the axis an easy-to-use communication software (download under construction) and pre-configured parameter files are available for download. By means of digital inputs, the eLINE Compact Module communicates with higher-level control systems. The axes also work in stand-alone mode without an additional PLC. The user operates the linear systems manually in jog mode and can enter destination positions easily using a Teach function.

The eLINE eCKK Compact Modules with eLINE Ball Screw Assemblies and the eCKR with a toothed belt have exactly the same main dimensions and connection dimensions as the well established standard Compact Modules from Rexroth. The predefined raster lengths with clearly assigned order numbers simplify the selection from the numerous strokes and lengths.

Two integrated back-lash free eLINE Ball Rail Systems ensure optimum running of the carriage. In hybrid technology, they combine the advantage of the low weight of aluminum with the hardness of the steel running surfaces admitted. The eLINE Compact Modules thus combine high traversing speed with high precision and low running noise over lengths of up to 1,440 mm.
The eLINE Compact Modules in size 90, lubricated for the duration of their usable life, move workpieces with a weight of up to 15 kg.

For more details, see navigation bar at right
|
 |
|
|