image x image x
Image trenn Image trenn  
    image x
image x image ximage x Linear Motion and Assembly TechnologiesPneumaticsService AutomationMobile Hydraulics Bosch Rexroth image x
www.bosch.com
www.boschrexroth.com
Rexroth,
Linear Motion and Assembly Technologies
Products and Solutions
Profiled Rail Systems
Linear Bushings and Shafts
Ball Screw Assemblies
Linear Motion Systems
Multi-Axis Systems – Handling & Machining
Ball Transfer Units and Tolerance Rings
Basic Mechanical Elements
Manual Production Systems
Material and Information Flow Technology
Production plants in miniature format: Desktop Factory
CAD and Documentation
eShop
News and Press
Service
Events and Fairs
Training
Contact
Extranet
Search Search   Contact Contact   Addresses Addresses   Sitemap Sitemap   image x image x image x image x
image x

 

Desktop Factory (DTF)

Standardized production plants in miniature format

 
DTF





Desktop Factory (DTF) is a fully developed, multi-purpose production platform. A solid basis upon which system houses as well as system integrators can build during plant manufacturing. The system is based on standardized basic frames and processing modules and plug-in units in a compact format. Each plug-in unit is for one operation. According to the whole processing process, several plug-in units can be flexibly lined-up in the frames.

The basic module consists of:
  • basic frame
  • protective coating
  • plug-in units 220 and 440 mm wide
  • electric-pneumatic basic equipment
The variants as well as the equipment are adapted to the customer’s requirements. In order to further increase flexibility, the module construction kit is constantly extended.

The DTF solution is mainly designed for products of a weight of up to 500 grams. This includes small-size products such as plugs or thermostats of the fields of automotive, electronics and electric engineering, medical engineering as well as white goods.

Through consistent standardizing and complexity reduction, investment costs can be reduced up to 15% compared to conventional concepts. Even more considerable are the savings in indirect costs. Thus, energy consumption can be reduced up to 20%, space requirements even up to 75% compared to conventional concepts. Reuseability of the components results in further cost benefits and high security of investment.

This modern and adaptive production system guarantees a fast and simple adaptation to changes in the number of pieces or the product. Furthermore, it gives the option of investing gradually. The degree of automation can also be fixed in a simple manner and be adapted arbitrarily. Thus, in addition to partially and fully-automated lines, also manual work places can be realized easily.


For more details, see navigation bar at right
Desktop Factory

Product Documentation

Benefits at a Glance

Decision Criteria
 
 
go to top of page | Print