Rexroth,
Linear Motion and Assembly Technologies
Products and Solutions
Profiled Rail Systems
Linear Bushings and Shafts
Standard Programme
eLINE Linear Bushings and Shafts
Steel Shafts
Ball Screw Assemblies
Linear Motion Systems
Multi-Axis Systems – Handling & Machining
Ball Transfer Units and Tolerance Rings
Basic Mechanical Elements
Manual Production Systems
Material and Information Flow Technology
Production plants in miniature format: Desktop Factory
CAD and Documentation
eShop
News and Press
Service
Events and Fairs
Training
Contact
Extranet
Search Search   Contact Contact   Addresses Addresses   Sitemap Sitemap   image x image x image x image x
image x
Image Desc
Image Desc

Linear Bushings and Shafts

Image Desc
In the wide range of linear bushings and shafts described below you will find the right solution for every requirement.
Image Desc
Compact Linear Bushings
Image Desc Compact Linear Bushings
The Compact linear bushing corresponds largely to the eLINE linear bushing. It is characterized by small dimensions and reduced radial clearance. Thanks to the integrated metal holding rings on this version, there is no need for any additional axial fixing in the locating hole as is usually the case.

Details can be found in the online catalog
Image Desc
Super Linear Bushings
Image Desc Super Linear Bushings
The Super linear bushing is offered with and without integrated misalignment compensation. Of all the various designs available, it has the highest load capacity.

Details can be found in the online catalog
Image Desc
Standard Linear Bushings
Image Desc Standard Linear Bushings
The Standard linear bushing is particularly robust thanks to its steel cage. It is suitable for applications exposed to severe soiling such as in the woodworking industry.

Details can be found in the online catalog
Image Desc
Segment Linear Bushings
Image Desc Segment Linear Bushings
The Segment linear bushing comes with a sturdy plastic housing and is the most economically priced ready-to-install linear bushing and shaft system. It is very well suited for applications in corrosive conditions or with exacting requirements in terms of cleanliness.

Details can be found in the online catalog
Image Desc
Linear Sets
Image Desc Linear Sets
Linear sets are complete bearing units which are comprised of a housing with one or two Rexroth linear bushings. They are available in numerous different configurations.

Details can be found in the online catalog
Image Desc
Torque Linear Bushings
Image Desc Torque Linear Bushings
Torque linear bushings are fully fledged longitudinal guides with just a single shaft. Torque transmission is performed via lower-lying ball circuits. These torque linear bearings are available with several track grooves depending on the level of torque to be transmitted.

Details can be found in the online catalog
Image Desc
For more details, see navigation bar at right
Image Desc Image Desc
Image Desc
image x
image x Linear Bushings and Shafts image x
image x
image x image x Product Documentation image x
image x image x Product Details in the Online Catalogue image x
image x image x CAD Files: Select individual types image x
image x image x CAD Files: Select all types (zipped files) image x
image x image x eShop image x
image x image x Benefits at a Glance image x
image x image x Information material (order) image x
image x
image x
 
 
go to top of page | Print