|
|
|
|

 |
| |

Efficient and immediately ready to go
Multiple Axis Motion System CMS
 |
|
 |
 |



 |
 |
EasyHandling – The new solution platform for faster engineering

Easier, faster, and more economical: our new solution platform EasyHandling reduces your engineering times for handling systems by up to 80 percent. In the three levels, basic, comfort and advanced, EasyHandling always provides the right automation solution for your needs: mechatronic linear systems, complete axes or a pre-configured system solution with motion logic integration.
You can continue to use the pre-parameterized, fully assembled CMS system or go one step further. Learn more about how you can more rapidly, easily, and cost-effectively acquire handling systems that are a perfect fit for your tasks: www.easy-handling.com.

In the past, handling system projects have usually required a great deal of effort, from system design through to start-up. Not any more: Preconfigured Cartesian Motion Systems (CMS) from Rexroth simplify the whole process.

This one, two or three-axis motion system offers you a tailor-made, plug-and-play solution for trouble-free automation of your handling tasks. Simply use our CMS selection system to put together the system that best meets your needs, and we will deliver your personalized CMS system pre-assembled and preconfigured.

Speeds of up to 1.0 m/s and acceleration rates of up to 15 m/s2 make for high efficiency and productivity. Positioning accuracies of up to 0.01 mm and repeatability of up to 0.005 mm per axis guarantee high precision. Payloads of up to 25 kg and strokes of 1000, 700 and 800 mm in the X, Y and Y axes of the largest CMS axis lengths cater for many different applications – both in transfer stations and in assembly cells.

High quality, perfectly matched components ensure long system life. The CMS can be used in relatively harsh production environments as well as in dust-sensitive applications, such as electronic component assembly.

Rexroth is extending its CMS cartesian multiple axis motion system to include the IndraMotion PLC for Handling, which has been specially optimized to simplify the programming of handling tasks
Click here for more information.

For more details, see navigation bar at right
|
 |
|
|
|
| |
| |
|
|
|