Home Language Imprint Terms of Use www.bosch.com    
Bosch Rexroth
Language
english
deutsch
Bosch Rexroth AG
Linear Motion and Assembly Technologies
Products
Profiled Rail Systems
Linear Bushings and Shafts
Screw Assemblies
Linear Motion Systems
Multi-Axis Systems – Handling & Machining
Ball Transfer Units and Tolerance Rings
Basic Mechanical Elements
Manual Production Systems
Material and Information Flow Technology
TS 1 Transfer System
TS 2plus Transfer System
TS 4plus Transfer System
TS 5 Transfer System
TS 2pv
VarioFlow
VarioFlow S
Identification Systems
Production plants in miniature format: Desktop Factory
Deburring Systems
Service
eShop
Documentation and Downloads
Extranet
Company
To the Bosch Rexroth
company homepage
Search Search   Contact Contact   Sitemap Sitemap  
image x  


Material and Information Flow Technology

ID 40 – The RFID System with direct Field Bus Connection

Rapid, high-level access

Using the ID 40 identification and data storage system means that all product and process-related data in the MDT mobile data carrier are stored directly at the workpiece carrier and accompany it through the assembly process. This remote data storage guarantees rapid, high-level access.

Choice of field bus connection

The ID 40 offers a choice of three field bus variants:
  • PROFIBUS-DP
  • CANopen
  • Interbus S
The firmware version 4.0 provides an integrated web server. This enables the user to view and change not only the SLK’s parameters and diagnostic data, but also application data from a mobile data tag (MDT) using web browsers such as Microsoft Internet Explorer or Firefox from a PC or notebook without the need for extra software. You can download the firmware which can be used to upgrade also older SLKs as well as the current handbook in the right menu under "Product documentation and software".
ID 40 RFID System
ID 40 Electronic flow slip

As an electronic flow slip, the Identsystem ID 40 also offers the following advantages:
  • Compact design (42 x 28 x 20 mm)
  • An almost unlimited number of read/write cycles ensures a useful life of ten years, even when used for short-cycle applications
  • Optional 2 or 8 kByte memory capacity for storing all product and process-relevant data
  • Diagnosis funtion with illuminated text display
  • Variety of installation options: data tag can be read from three sides; write head antenna can be turned and swivelled
  • Resistant against water, cutting fluid and cleaning agents, etc.(degree of protection IP 68)
Versatile head

All data is written to the data carrier via the SLK read/write head and made available for access again.

The advantages it offers are:
  • Standard assembly kit for simple installation in all transfer systems
  • Rapid transfer of data
  • No external evaluation device required, since the field bus is connected directly to the SLK
For more details, see navigation bar at right
Identification Systems

ID 15

ID 200

ID 40

Identification Systems

Product Documentation and Software

Information material (order)
 
 
go to top of page | Print | Create PDF