Rexroth,
Linear Motion and Assembly Technologies
Products and Solutions
Profiled Rail Systems
Linear Bushings and Shafts
Ball Screw Assemblies
Linear Motion Systems
Multi-Axis Systems – Handling & Machining
Ball Transfer Units and Tolerance Rings
Basic Mechanical Elements
Manual Production Systems
Material and Information Flow Technology
TS 1 Transfer System
TS 2plus Transfer System
TS 4plus Transfer System
TS 5 Transfer System
TSsolar
VarioFlow
VarioFlow S
Identification Systems
Production plants in miniature format: Desktop Factory
CAD and Documentation
eShop
News and Press
Service
Events and Fairs
Training
Contact
Extranet
Search Search   Contact Contact   Addresses Addresses   Sitemap Sitemap   image x image x image x image x
image x

 

Material and Information Flow Technology

TSsolar Transfer System for Transport of Photovoltaic Modules

 
TSsolar for the production of modules

TSsolar belt section with yellow toothed belt

Drive unit and belt section of TSsolar

Photovoltaic modules in thin-film and silicon cell technology can be transported directly on the new Rexroth TSsolar transfer system. The TSsolar is based on the proven TS 2plus transfer technology and has been customized to suit the specific demands in the solar industry.

It is ideal for standardized series production with high-volume, top-quality output. Thanks to their closed surface and a special treatment, the system’s toothed belts feature particularly low friction and wear. The TSsolar fulfills the requirements for clean room class 6 (DIN EN ISO 14644-1) and can be used throughout ESD environments. As accumulation of solar components is not permitted during transport, each section element has its own drive. Frequency converters enable the soft stop and accelerating operations required for the sensitive solar products.

Depending on the module size, users can select from various conveyor sections with multiple tracks and lengths of up to six meters. Rexroth also offers the right lift transverse units to move the products from longitudinal to transverse conveyors. A special heat-resistant conveyor version is available for applications such as transporting hot glass plates with temperatures of up to 200°C.

As with all of Rexroth's other transfer systems, the pre-assembled and ready-to-use TSsolar components can be freely combined with elements from the Manual Production Systems range and modular aluminum profile system.
TSsolar

Benefits at a Glance

Product Documentation

Information material (order)
 
 
go to top of page | Print