image x image x
Image trenn Image trenn  
    image x
image x image ximage x Linear Motion and Assembly TechnologiesPneumaticsService AutomationMobile Hydraulics Bosch Rexroth image x
www.bosch.com
www.boschrexroth.com
Rexroth,
Linear Motion and Assembly Technologies
Products and Solutions
Profiled Rail Systems
Linear Bushings and Shafts
Ball Screw Assemblies
Linear Motion Systems
Multi-Axis Systems – Handling & Machining
Ball Transfer Units and Tolerance Rings
Basic Mechanical Elements
Manual Work Systems
Manual Production Systems
Material and Information Flow Technology
TS 1 Transfer System
TS 2plus Transfer System
TS 4plus Transfer System
TS 5 Transfer System
TSsolar
VarioFlow
VarioFlow S
Identification Systems
Production plants in miniature format: Desktop Factory
CAD and Documentation
eShop
News and Press
Service
Events and Fairs
Training
Contact
Extranet
Search Search   Contact Contact   Addresses Addresses   Sitemap Sitemap   image x image x image x image x
image x


Material and Information Flow Technology

VarioFlow S – Chain Conveyor System for the Food and Packaging Industries

The food industry is governed by strict hygienic requirements, making the VarioFlow S chain conveyor system the system of choice in this sector, as it is not only available in an aluminum version but also as a stainless steel variant.


The VarioFlow S chain conveyor system from Rexroth is quickly assembled, easy to clean and nearly maintenance-free. Products are reliably transported on the almost closed chain surface of a flat, static friction, cleated or clamping chain while open profiles ensure easy cleaning. Extended section layouts with a limited number of drives and the innovative, patented curve technology contribute to the cost-effectiveness of the system.
VarioFlow S
Lateral Guide Program for Chain Conveyor Systems The chain conveyor system masters even difficult applications, such as a driven roller bridge for linear transitions. This enables secure transport of small parts in the transition area between the drive and the return unit, as well as empty system trips. Pre-assembled components, based on customized planning with CAD software, ensure smooth construction and allow the user to commission the VarioFlow S chain conveyor system within a minimum period of time.

Lateral Guide Program for Chain Conveyor Systems
Rexroth has expanded the comprehensive range of products in the VarioFlow and VarioFlow S chain conveyor systems with a new lateral guide program. It consists of supports, clamping heads, profile rails and profile cover rails, which guide the most varied parts in numerous standard and customized applications.


For more details, see navigation bar at right
VarioFlow S Chain Conveyor System

Benefits at a Glance

Product Documentation

Product Details in the Online Catalogue

CAD Files

eShop

Information material (order)