image x image x
Image trenn Image trenn  
    image x
image x image ximage x Linear Motion and Assembly TechnologiesPneumaticsService AutomationMobile Hydraulics Bosch Rexroth image x
www.bosch.com
www.boschrexroth.com
Rexroth,
Linear Motion and Assembly Technologies
Products and Solutions
Profiled Rail Systems
Linear Bushings and Shafts
Ball Screw Assemblies
Linear Motion Systems
Multi-Axis Systems – Handling & Machining
Ball Transfer Units and Tolerance Rings
Basic Mechanical Elements
Strut Profiles
Profile Machining
Connection Technology
ESD
Accessories
Linear Guides for Basic Mechanical Elements
designLINE
Calculation program Linear Motion Designer LF-MGE
Manual Production Systems
Material and Information Flow Technology
Production plants in miniature format: Desktop Factory
CAD and Documentation
eShop
News and Press
Service
Events and Fairs
Training
Contact
Extranet
Search Search   Contact Contact   Addresses Addresses   Sitemap Sitemap   image x image x image x image x
image x
Image Desc
Image Desc

Sturdy Rexroth T and End Connectors at a Lean Price

Special offer: Now 10% off

Image Desc
See for yourself the advantages of the highly durable T and end connectors.

From February 1 until the end of March 2010 we are reducing the prices of our Rexroth T-connectors and end connectors by 10%.

The sturdy Rexroth T-connectors ensure a high-load right-angled connection of two profiles. The end connectors are used to extend profiles end-to-end. Both products can be fitted without end finishing, thus saving on cost and assembly time.

You can find the complete range of parts here.
Image Desc
Image Desc Advantages at a glance:
  • Up to 9000 N of feed force without profile finishing
  • T-connector can be positioned in the groove to compensate for tolerances and forces
  • Centering lugs and self-tapping screws for precise assembly with anti-torsion protection
  • ESD capable
  • Also available in a designLINE version
Image Desc
Easy assembly without profile finishing

The T and end connectors can be easily and precisely assembled with self-tapping screws and T-nuts.
Image Desc
Image Desc
Image Desc
High load carrying capacity (example: 45x45)
Up to 9000 N feed force, 200 Nm bending load
Image Desc
To enlarge, please click image.
Image Desc
Image Desc
designLINE – an appealing connection of quality and performance
T and end connectors are also available in a designLINE version at a 10% discount.

Do you value an attractive design?
Then you will be pleased with our proven standard connectors in the new designLINE version.

A surface treatment with special silver paint ensures that they seamlessly match the aluminum frame. The paint is scratchproof, conserving the connector's ESD compatibility.
Especially convenient for you:
All designLINE connectors are available in a set including fastening material and caps (where provided).

The complete modular profile system – fast solutions for your tasks

The Rexroth modular profile system contains universal, perfectly matched and easy-to-assemble components so that you can quickly find a successful solution for all tasks: frames, enclosures, workstations, and much more.

Find more information here.

For further information:
Image Desc Image Desc
Image Desc
image x
 
 
go to top of page | Print