Home Language Imprint Terms of Use www.bosch.com    
Bosch Rexroth
Bosch Rexroth AG
Linear Motion and Assembly Technologies
Products
Profiled Rail Systems
Linear Bushings and Shafts
Screw Assemblies
Linear Motion Systems
Multi-Axis Systems – Handling & Machining
Ball Transfer Units and Tolerance Rings
Basic Mechanical Elements
Manual Production Systems
Workstation
Material Supply
Manual Linking
EcoShape - Tubular Framing System
Material and Information Flow Technology
Production plants in miniature format: Desktop Factory
Deburring Systems
Service
eShop
Documentation and Downloads
Extranet
Company
To the Bosch Rexroth
company homepage
Search Search   Contact Contact   Sitemap Sitemap  
image x  

Manual Production Systems
Practical advice for evolving demographics:
MPS Table Tops Improve Productivity
Try our special offer now!

From July 1 to August 31, 2011, you will receive a 10% discount on our table tops.

Optimize the ergonomics in your production facilities:

An ergonomic workstation facilitates work and maintains good employee health. In turn, this improves productivity, leads to better quality, and increases employee motivation and satisfaction.

Profit from ergonomic design – our MPS table tops will support you!



Table top system advantages:

Table tops from our MPS range provide workers with optimum ergonomics for vision at assembly and testing workstations.
An ergonomic workstation can be designed by selecting the right surface and color, thus ensuring high worker performance throughout the day.

A physiologically correct contrast ratio, plus the right lighting, prevent premature fatigue.

The basic rules of ergonomic design are described in Rexroth’s Ergonomics Guidebook.

We offer the right table top for every application and type of workstation:

Economic table top:
  • Layer thickness: 0.1 mm
  • Suitable for normal mechanical demands
Basic table top:
  • Layer thickness: 0.8 mm
  • Suitable for high mechanical demands
  • Very wear-resistant
  • High resistance to impacts and scratches
  • Resistant to organic solvents, slightly acidic and caustic materials, benzine, and oil
  • Resistant for short periods at up to 180°C
Rexroth’s table tops consist of chipboard covered in a hard laminate and have ABS edging. They are supplied with mounting material and are also available in an ESD volume-conductive version.

The table tops can be customized according to width and depth using Rexroth’s MTpro planning software.


Additional information can be found in the Rexroth MPS catalog and the Ergonomics Guidebook.


For further information:
  • Give us a call at +49 (0) 711/811-30698.
  • Send us a non-binding consultation request.
  • Find out more in our MPS catalog.
  • Order now in our eShop and ensure an additional 2% discount.
 
 
go to top of page | Print | Create PDF