Roller Rail Systems
|
|
|
|
|
Our roller rail systems allow you to move even the heaviest loads with a minimum of effort all with the design-based rigidity and resulting precision that users of high-performance machine tools and robots require. Our roller rail systems are available in a range of different accuracy specifications.

|
|
|
|
|
|
Heavy-duty size 100 and 125 roller rail systems
Rexroth’s size 100 and 125 roller rail systems featuring an antifriction-bearing design are designed for heavy-machinery applications.

Click here for more information.
|
|
|
|
|
|
Profiled Rail Systems for Cast Mineral Mounting Surfaces
During production of state-of-the-art cast mineral parts, special casting technology is used to make high-precision components which require no machining and which are mounted on a raw cast mineral base. Rexroth profiled rails with no bottom groove guarantee good contact along the entire mating surface even when high torque is applied to the mounting screws. Click

Click here for more information.
|
|
|
|
|
|
Roller rail systems with integrated measuring system
The integrated measuring system for ball rail and roller rail systems consists of a scanner (with the AMOSIN Measuring Principle) with sensor system pinned to the runner block and a steel scale built into the rail. Machine malfunctions are thus kept to a minimum.

Click here for more information.
|
|
|
Use our calculation programm for profiled rail systems

For more details, see navigation bar at right
|
|
|