|
 |

Heavy-duty size 100 and 125 roller rail systems
Benefits at a Glance
 |
 |
 |
 |


|
 |
- Dynamic and static load capacity offers high performance density
- Size 100 fills the load capacity gap between the conventional size 65 and Rexroth size 125
- Same geometric dimensions on size 100 as the main competitors
- Fully sealed (standard feature)
- Grease and oil lubrication
- Mounting from top and bottom
- Excellent rigidity in all load axes
- Withstand high torque loads
- Various versions of standardized guide rails across all variations of runner blocks ensure unrestricted interchangeability and freedom to choose the combination you want
- Lubrications fittings can be on all sides for easy maintenance
- Newly designed lubrication channel reduces the amount of lubricant needed
- Optimal roller guide design results in smoother, quieter operation
- The entry zone geometry and a high number of rollers reduces fluctuations in spring action
- Aluminum or plastic end caps
- Corrosion-resistant Resist CR heavy-duty runner blocks and guide rails, matte silver, hard-chrome plated, precision class H (C2 and C3 preload) available as an option
|
 |
|
|