Rexroth,
Linear Motion and Assembly Technologies
Products and Solutions
Profiled Rail Systems
Ball Rail Systems
eLINE Rail Systems
Roller Rail Systems
Cam Roller Guides
Calculation Program
Linear Bushings and Shafts
Ball Screw Assemblies
Linear Motion Systems
Multi-Axis Systems – Handling & Machining
Ball Transfer Units and Tolerance Rings
Basic Mechanical Elements
Manual Production Systems
Material and Information Flow Technology
Production plants in miniature format: Desktop Factory
CAD and Documentation
eShop
News and Press
Service
Events and Fairs
Training
Contact
Extranet
Search Search   Contact Contact   Addresses Addresses   Sitemap Sitemap   image x image x image x image x
image x
Image Desc
Image Desc

eLINE Rail Systems

Image Desc
Image Desc
eLINE rail systems
Image Desc eLINE rail systems
Rexroth has introduced the eLINE range of rail systems to complement its familiar range of high-performance profiled rail systems. eLINE was developed specifically for simple handling and positioning applications and for the light machinery industry. These attractively priced linear guides can be mounted on relatively uneven surfaces, and this helps keep costs down. Low weight and good corrosion protection are further advantages of the eLine family. The user can use a combination of roller and ball rail runner blocks.
Image Desc
eLINE guides with ball rail runner blocks
Image Desc eLINE guides with ball rail runner blocks
eLINE ball rail guides are available in sizes 15, 20 and 25 in segment lengths up to 4,000 mm, and there is a choice of two runner block configurations. The series is normally used for accuracy class N applications. The new accuracy class E has been introduced for simple applications. The guide rails and runner blocks are made of wrought aluminum alloy, and the raceways and balls are made of hardened steel.
Image Desc
eLINE guides with rollers
Image Desc eLINE guides with rollers
The new Rexroth roller runner blocks for eLine profiled rails run very smoothly and quietly at speeds up to 12 m/s. The very low friction runner block minimize lubrication consumption and guarantee long service life. Sizes 15, 20 and 25 are available to cover a wide range of applications.
Image Desc
eLINE Guide Rails with Corrosion-resistant Steel Inserts in Accordance
Image Desc eLINE Guide Rails with Corrosion-resistant Steel Inserts in Accordance
The guide rails in Rexroth’s eLINE profiled rail systems are now also available with corrosion-resistant steel inserts. They therefore now make it possible, especially when combined with eLINE roller runner blocks, to create applications which are completely protected against corrosion, as required in certain areas of the medical technology sector, the food industry and the electronics industry. The load capacity remains just as high in spite of the corrosion-resistant material used for the ball tracks in the guide rails.

Image Desc
Use our calculation programm for profiled rail systems


For more details, see navigation bar at right
Image Desc Image Desc
Image Desc
image x
image x eLINE Rail Systems image x
image x
image x image x Product Documentation image x
image x image x Product Details in the Online Catalogue image x
image x image x CAD Files: Select individual types image x
image x image x CAD Files: Select all types (zipped files) image x
image x image x eShop image x
image x image x Benefits at a Glance image x
image x image x Sending for Information image x
image x
image x
 
 
go to top of page | Print