image x image x
Image trenn Image trenn  
    image x
image x image ximage x Linear Motion and Assembly TechnologiesPneumaticsService AutomationMobile Hydraulics Bosch Rexroth image x
www.bosch.com
www.boschrexroth.com
Rexroth,
Linear Motion and Assembly Technologies
Products and Solutions
Profiled Rail Systems
Ball Rail Systems
eLINE Rail Systems
Roller Rail Systems
Cam Roller Guides
Calculation Program
Linear Bushings and Shafts
Ball Screw Assemblies
Linear Motion Systems
Multi-Axis Systems – Handling & Machining
Ball Transfer Units and Tolerance Rings
Basic Mechanical Elements
Manual Production Systems
Material and Information Flow Technology
Production plants in miniature format: Desktop Factory
CAD and Documentation
eShop
News and Press
Service
Events and Fairs
Training
Contact
Extranet
Search Search   Contact Contact   Addresses Addresses   Sitemap Sitemap   image x image x image x image x
image x
Image Desc
Image Desc

Ball Rail Systems

Image Desc
Image Desc
Ball Rail Systems
Image Desc We offer a comprehensive range of ball rail systems. These allow the user to combine guide rails and runner blocks in a number of versatile ways.

Our ball rail systems offer high load capacity and extreme rigidity at all levels of accuracy
Image Desc
Wide Ball Rail Systems
Image Desc Wide Ball Rail Systems
The BNS wide ball runner block with matching rail offers a very high torsional load moment and very high torsional rigidities. This makes it ideal for use as a single rail system. It is preferred wherever a high torque load capacity is required.

Details can be found in the online catalog
Image Desc
Corrosion-resistant ball rail systems
Image Desc Corrosion-resistant ball rail systems
Rexroth has a large selection of corrosion-resistant ball rail systems in its range for exceptional ambient conditions, particularly in connection with aqueous media, dilute acids, lyes or salt solutions.

Details can be found in the online catalog
Image Desc
Ball Rail Systems in Miniaturized Configuration
Image Desc Ball Rail Systems in Miniaturized Configuration

These products are designed for any application that calls for ball rail systems of extremely small size and high load capacity.
The wide range of Rexroth mini ball rail systems covers sizes 7, 9, 12, 15 and 20 mm, and is available in widths of 9, 12 and 15 mm.
Details can be found in the online catalog
Image Desc
Ball Rail Systems with Gear Rack
Image Desc Ball Rail Systems with Gear Rack
For applications demanding large strokes as well as high speeds (up to 5 m/s), Rexroth can supply matching gear racks with pinion drive to supplement its ball rail systems.

More information is available here
Image Desc
Ball rail systems with integrated measuring system
Image Desc Ball rail systems with integrated measuring system
The integrated measuring system for ball rail and roller rail systems consists of a scanner (with the AMOSIN Measuring Principle) with sensor system pinned to the runner block and a steel scale built into the rail.

More information is available here
Image Desc
Ball Rail Systems for Mounting Surfaces
Image Desc Ball Rail Systems for Mounting Surfaces made of Mineral Casting
In the production of mounting surfaces made of polymers, precision formed surfaces are applied to cast mineral blanks using special casting technologies. Rexroth profiled rails without base slot rest with their complete surface on the substructure, guaranteeing precise guidance without waviness and height tolerances even with high tightening torques of the fixing screws.

More information is available here
Image Desc
Use our calculation program for profiled rail systems

Would you like to know more? See the navigation bar on the right
Image Desc Image Desc
Image Desc
image x
image x Ball Rail Systems image x
image x
image x image x Product Documentation image x
image x image x Product Details in the Online Catalogue image x
image x image x CAD Files: Select individual types image x
image x image x CAD Files: Select all types (zipped files) image x
image x image x eShop image x
image x image x Benefits at a Glance image x
image x image x Information material (order) image x
image x
image x
 
 
go to top of page | Print