Home Language Imprint Terms of Use www.bosch.com    
Bosch Rexroth
Language
english
deutsch
Bosch Rexroth AG
Mobile Hydraulics
Products
Product Catalog Mobile Hydraulics
Systems
Functional Modules
DHC - Diesel Hydraulic Control
Energy-Efficient Excavator Controls EPC and VBO
HFW - Hydraulic Fly Wheel
Downsizing
HLB - High Level Braking
SOF - Shift On Fly
High Efficiency Traction Control
Product Highlights
AZ-Configurator
Industries
Trends and Topics
Service
Training
Documentation and Downloads
Company
To the Bosch Rexroth
company homepage
Search Search   Contact Contact   Sitemap Sitemap  
image x  
DHC - Diesel Hydraulic Control
Background
Background DHC
The prerequisite for DHC is a full electro-hydraulic system, where the travel drive and the working hydraulics are electronically controlled.

Joint development between Rexroth and Bosch

With their Diesel Hydraulic Control DHC Rexroth together with Bosch has developed a new control strategy that maintains the accustomed high responsiveness of the travel and working hydraulics even under worsened load assumption conditions and reduced engine speed. DHC changes the traditional chain of effect and reports expected load demands in advance to the diesel engine. This takes place using matched ECUs from Bosch for engine control and BODAS controllers from Rexroth for the travel and working hydraulics. Energy is only provided if and when it is really needed. Exhaust and noise emissions are reduced. In addition, DHC makes it possible to compensate for the poor load assumption response of a TIER 4 final combustion engine.
DHC - Diesel Hydraulic Control
Background
Function
Advantages
Applications
Approaches for TIER 4 final
Contact