Home Language Imprint Terms of Use www.bosch.com    
Bosch Rexroth
Language
english
deutsch
Bosch Rexroth AG
Mobile Hydraulics
Products
Product Catalog Mobile Hydraulics
Systems
Functional Modules
DHC - Diesel Hydraulic Control
Energy-Efficient Excavator Controls EPC and VBO
HFW - Hydraulic Fly Wheel
Downsizing
HLB - High Level Braking
SOF - Shift On Fly
High Efficiency Traction Control
Product Highlights
AZ-Configurator
Industries
Trends and Topics
Service
Training
Documentation and Downloads
Company
To the Bosch Rexroth
company homepage
Search Search   Contact Contact   Sitemap Sitemap  
image x  
Downsizing
Background
Background Downsizing
Emissions limits

In early 2014 significantly tougher emissions limits from mobile work equipment will take effect. These represent enormous technical challenges for manufacturers. In order to meet the requirements of TIER 4 final, most systems will have to be redesigned from the ground up.

Increasing the pressure level

One significant approach to meeting these requirements is to optimize the efficiency of the system. The proper arrangement of the hydrostatic drives with high pressure pumps and motors can significantly improve the efficiency of the travel drive. This in turn makes downsizing of the diesel engine possible.

Increasing efficiency

Downsizing the diesel engine should result in identical machine performance while reducing the installed drive power. This means that downsizing the diesel and optimizing the hydraulic system are inextricably linked.
A smaller engine would lower emissions and compensate for the difficulties raised by the Tier 4 final regulations. This is only possible however if the efficiency of the hydraulics is drastically increased and the available energy can be used even more efficiently.
Downsizing
Background
Function
Advantages
Applications
Approaches for TIER 4 final
Contact