Home Language Imprint Terms of Use www.bosch.com    
Bosch Rexroth
Language
english
deutsch
Bosch Rexroth AG
Mobile Hydraulics
Products
Product Catalog Mobile Hydraulics
Systems
Functional Modules
DHC - Diesel Hydraulic Control
Energy-Efficient Excavator Controls EPC and VBO
HFW - Hydraulic Fly Wheel
Downsizing
HLB - High Level Braking
SOF - Shift On Fly
High Efficiency Traction Control
Product Highlights
AZ-Configurator
Industries
Trends and Topics
Service
Training
Documentation and Downloads
Company
To the Bosch Rexroth
company homepage
Search Search   Contact Contact   Sitemap Sitemap  
image x  

Downsizing
Function
Downsizing allows machine performance to be maintained even while reducing the installed drive power. In the ideal case downsizing results getting below the “magic” 56 kW limit for the diesel engine. In downsizing, the efficiency of the hydraulics is drastically increased and the available energy used more efficiently. The chief areas for optimization are the travel drive, the working hydraulics and the electronic control.

With the downsizing system the available engine output was reduced from 68 kW to 55 kW while maintaining the same machine performance. This significantly reduced the challenges presented by the TIER 4 final emissions requirements.

Example of a downsizing system from Rexroth on a compact loader

Function Downsizing
Downsizing System
Downsizing
Background
Function
Advantages
Applications
Approaches for TIER 4 final
Contact