Home Language Imprint Terms of Use www.bosch.com    
Bosch Rexroth
Language
english
deutsch
Bosch Rexroth AG
Mobile Hydraulics
Products
Product Catalog Mobile Hydraulics
Systems
Functional Modules
DHC - Diesel Hydraulic Control
Energy-Efficient Excavator Controls EPC and VBO
HFW - Hydraulic Fly Wheel
Downsizing
HLB - High Level Braking
SOF - Shift On Fly
High Efficiency Traction Control
Product Highlights
AZ-Configurator
Industries
Trends and Topics
Service
Training
Documentation and Downloads
Company
To the Bosch Rexroth
company homepage
Search Search   Contact Contact   Sitemap Sitemap  
image x  

High Efficiency Traction Control
Function
The central element of this drive concept is the new A30VG 2-circuit variable pump, which provided two identical oil flows. The pump is used in a closed circuit together with the MCR hydraulic motors. The A30VG is a 10-piston pump. The flow from each group of 5 pistons is combined and fed to one vehicle side. The oil flow is so precise that no further regulation using valves is necessary. This means the system is highly energy-efficient. Previous solutions required two pumps and/or a flow divider. The inherent principle of these designs meant energy loss at the valves.

Function High Efficiency Traction Control
The A30VG works in a closed circuit up to 350 bar and is available in size 28.
A30VG
High Efficiency Traction Control
Background
Function
Advantages
Applications
Contact