Together with the algorithm of the HLB High Level Brake system the GFT17 plantetary gearbox can be used to form a combination brake system for machines up to 40 km/
Brake system: Hydrostatic brake with diesel over-revving protection
Meets the legal requirements per StVZO ยง41:
up to 25 km/h as operating brake system
up to 40 km/h as combination brake system
Meets European Directive 76/432/EEC up to 40 km/h with patented, independent two-piston solution