Home Language Imprint Terms of Use www.bosch.com    
Bosch Rexroth
Language
english
deutsch
Bosch Rexroth AG
Mobile Hydraulics
Products
Product Catalog Mobile Hydraulics
Systems
Functional Modules
DHC - Diesel Hydraulic Control
Energy-Efficient Excavator Controls EPC and VBO
HFW - Hydraulic Fly Wheel
Downsizing
HLB - High Level Braking
SOF - Shift On Fly
High Efficiency Traction Control
Product Highlights
AZ-Configurator
Industries
Trends and Topics
Service
Training
Documentation and Downloads
Company
To the Bosch Rexroth
company homepage
Search Search   Contact Contact   Sitemap Sitemap  
image x  

HLB - High Level Braking
Function
Braking process

The motors swivel out proportional to the brake pedal travel. In this situation primary braking takes place by means of diesel engine drag torque, with secondary force applied via the pressure relief valves.

These pressure relief valves are used standard in Rexroth pumps for closed circuits. Here the pressure in the hydrostatic system built up by the motors is used for deceleration. The overall brake power is thereby clearly above the drive power of the hydrostatic travel drive, which means the hydrostatic installed power can also be used 100% for the braking function.


Summary: All HLB functions without additional, costly components!

The prerequisites are a hydrostatic travel drive from Rexroth with electro-proportional components such as a variable pump and zero swivel variable motors and a controller, speed sensors on the hydraulic motors and diesel engine.

Function HLB
Function features

  • Meets the legal requirements for operating and combination brake systems
  • High braking power with good metering ability
  • Best possible utilization of the diesel drag torque
  • Integrated over-revving protection for the diesel
HLB - High Level Braking
Function
Additional information: Combination brake system
Advantages
Applications
Solution approaches for TIER 4 final
Contact