Home Language Imprint Terms of Use www.bosch.com    
Bosch Rexroth
Language
english
deutsch
Bosch Rexroth AG
Mobile Hydraulics
Products
Product Catalog Mobile Hydraulics
Systems
Functional Modules
DHC - Diesel Hydraulic Control
Energy-Efficient Excavator Controls EPC and VBO
HFW - Hydraulic Fly Wheel
Downsizing
HLB - High Level Braking
SOF - Shift On Fly
High Efficiency Traction Control
Product Highlights
AZ-Configurator
Industries
Trends and Topics
Service
Training
Documentation and Downloads
Company
To the Bosch Rexroth
company homepage
Search Search   Contact Contact   Sitemap Sitemap  
image x  
SOF - Shift On Fly
Advantages
One important characteristic of rapid travel mobile machinery is a large conversion range of the travel drive. This ensures high tractive force up to the maximum speed without hesitation and with high efficiencies. With the patented Shift On Fly system Rexroth has developed an economical and compact travel drive that meets these requirements.


The advantages at a glance:

  • Compact
    • Optimized for smaller work equipment

  • Fast
    • Continuous acceleration up to the maximum speed (40 km/h)
    • Very short, smooth gear changes

  • Powerful
    • High tractive force up to the maximum speed without hesitation at high efficiencies is possible by the large conversion range of the travel drive

  • Economical
    • Good efficiency of the hydrostat is maintained
    • Shifting while moving enables higher transport speeds

  • Available
    • The system is based exclusively on readily available off-the-shelf components with high reliability

  • Comfortable
    • No inconvenient stopping to change gears
SOF - Shift On Fly
Background
Function
Advantages
Applications
Approaches for TIER 4 final
Contact