Home Language Imprint Terms of Use www.bosch.com    
Bosch Rexroth
Language
english
deutsch
Program Information Mobile Hydraulics
Axial Piston Units
External Gear Units
External Gear Pumps (Standard)
External Gear Pumps (Silence)
External Gear Motors
Electrohydraulic Pumps
Compact Units
Hydrostatic Fan Drive
Radial Piston Motors
Mobile Controls
Gears
Mobile Electronics
Accumulators
Back to Mobile Hydraulics
Search Search   Contact Contact   Sitemap Sitemap  
image x  
External Gear Units
Compact Units

xMA_001273 xMA_001278

Compact assembly comprising a gear pump, electric motor, valve block and oil reservoir
  • Large variety of design versions
  • Precision control through proportional lowering function
  • Drive unit in vehicles and materials handling systems, primarily for lifting and lowering

Pumps: frame size B Size   1 2 2,6 3 4 5
Displacement Vg max cm3   1 2 2,6 3 3,8 4,6
Working pressure pmax bar   230 230 230 230 210 160
Power at 1450 rpm Phyd kW   0,5 1 2,3 1,5 1,73 1,6
Speeds n min-1   Depending on operating pressure

Valve block versions Size   S8 S12 S12 S12 S19
Pressure relief valve pmax bar   180 (others on request)
Directly operated       x x x x x
Lowering valve L/min       2 6 11  

Electric motors Size   0,37 0,55 0,75 1,1 1,5 2 3
3-phase motor:                
  400 V, 1500 min-1 P kW   0,37 0,55 0,75 1,1 1,5 2,2 3
  400 V, 3000 min-1 P kW               3
AC motor:                
  230V, 1500 min-1 P kW   0,37 0,55 0,75 1,1      
DC motor:                
  12, 24, 48 V P kW           1,6 2,2 3
Type of protection     IP 54 (IP 66)        

Oil reservoir Size   0,8 1 2 3 5 7
Nominal capacity L   0,8 1 2 3 5 7


Detailed information:
Data sheet, Order No. On request