|
| Filter Materials |
| HydroClean H-XL |
 |

The HydroClean filter material from Rexroth achieves
a high degree of cleanliness of pressure fluids,
lubricants, and chemical and industrial fluids.
A highly efficient protection of contamination-sensitive
machines and system components arises through
"absolute filtration".
|
 |

- Micro glass – deep-bed filter manufactured from inorganic fiberglass material.
- Absolute filtration according to ISO 16889
- High contamination retention capacity through multilayer design
- One-way filter
- Attainable oil cleanliness classes acc. to ISO 4406 up to and exceeding ISO code 12 / 8 / 5
|
|
 |
HydroClean

|
| H1XL | < 4 µm (c) | < 4 µm (c) | 10/6/4...14/8/6 | | H3XL | 4,5 µm (c) | 5,0 µm (c) | 13/10/8...17/13/10 | | H6XL | 5,5 µm (c) | 7,5 µm (c) | 15/12/10...19/14/11 | | H10XL | 7,5 µm (c) | 9,5 µm (c) | 17/14/10...21/16/13 | | H20XL | 20 µm (c) | 22 µm (c) | 19/16/12...22/17/14 |
1 according to ISO 16889
2 according to ISO 4406 |
|
|
|
|
|
|