Home Language Imprint Terms of Use www.bosch.com    
Bosch Rexroth
Language
english
deutsch
Bosch Rexroth Filtration Systems GmbH
About
News and Press
Events and Fairs
Products
Filter Program
Filter Elements
Filter Materials
HydroClean H-XL
Filter Paper P
Stainless Steel Mesh G
Nonwovens VS
AquaSorb AS
Metal fiber M
Oil Purification
Measuring Instruments
Filter Accessories
Know-how
Service
Industries
Jobs and Career
Training
Search Search   Contact Contact   Sitemap Sitemap  
image x  

Filter Materials
Metal Fiber M
Metal Fiber M

High degree of cleanliness can be achieved for
aggressive fluids and high operating temperatures.
Furthermore, the AquaSorb filter material ensures
special protection of contamination-sensitive machine
parts through absolute filtration according to ISO 16889.


  • Absolute filtration according to ISO 16889
  • Deep-bed filter made of stainless steel fibers
  • One-way filter
  • Oil cleanliness according to ISO 4406 up to an ISO cleanliness level of 15/13/10 and better
  • Pleated design: two- or three-layer structure
  • Supporting mesh: epoxide or stainless steel wire mesh
Metal Fiber

Filter Material Particle Size for Filtration Ratio > 751 Attainable Oil Cleanliness2 
M5 5 µm 16/13/10...20/15/11 
M10 10 µm 18/14/10...21/17/13 

1 according to ISO 16889
2 according to ISO 4406
Documentation
Metal Fiber M