|
| Filter Materials |
| Nonwovens VS |
 |

The nonwovens VS is used for the filtration of
coolants as well as of water and aqueous media.
Moreover, it is also possible to use the filter
material for the filtration of emulsions.
Prefiltration can also be performed.
|
 |

- Deep-bed filter material made of polyolefin fibers
- Binder-free
- Thermally fixed
- Extremely tear resistant
- Can be cleaned using a method appropriate for the type of contamination being filtered; reusable
- Can not be cleaned in the case of fibrous contaminants.
- Pleated design: one- or two-layer structure
- Supporting mesh: epoxide or stainless steel wire mesh
|
|
 |
Nonwovens

|
| VS 25 | 25 µm | | VS 40 | 40 µm | | VS 60 | 60 µm |
|
|
|
|
|
|
|